MP3714
Active Part Numbers:
MP3714DFP-xxxx-T MP3714DFP-xxxx-Z MP3714DFP-xxxx-P MP3714DFP-0000-T MP3714DFP-0000-Z MP3714DFP-0000-P
Meaning of P & Z 
Related Products
MP3716 3-Cell to 18-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
The MP3716 is a robust battery management device, providing a complete analog front-end (AFE) monitoring and protection solution. It supports connections for 3-cell to 18-cell series battery packs, with an absolute voltage exceeding 80V on particular pins.
The MP3716 integrates two separate analog-to-digital converters (ADCs). The first ADC measures each channel’s differential cell voltages (up to 18 channels), die temperature, and 7-channel temperatures via external negative temperature coefficient (NTC) thermistors. The second ADC measures the charge/discharge current via an external current-sense (CS) resistor.
When paired with an MPF4279x/MPF42781 fuel gauge, the MP3716 can achieve state-of-charge (SOC) accuracy to within 2%.
The MP3716 includes high-side MOSFET (HS-FET) drivers for charge and discharge independent control. The discharge (DSG) MOSFET driver includes a configurable-scaled current soft start (SS) that provides a controlled turn-on, eliminating the need for an external pre-charge circuit. The MOSFET drivers also incorporate over-current protection (OCP), short-circuit protection (SCP), battery under-voltage protection (UVP), battery over-voltage protection (OVP), and high-/low-temperature protection.
The MP3716 integrates a fuse driver for severe under-voltage protection (SUVP), severe over-voltage protection (SOVP), MOSFET damage protection, and abundant self-diagnostics protection.
For applications requiring compliance with IPC 2221B or UL 60950-1, conformal coating may be required depending on the battery pack voltage.
The MP3716 is available in a TQFP-48 (7mmx7mm) package.
Graphical User Interface (GUI) Supported by MPS Used to Configure and Monitor Multiple MPS Digital Power Solutions with an I2C Interface
Learn about our Evaluation Kit
Log in to your account
Create New Account