HFC0650
Session textval
Session Titefor popup
- Typical Pmax (W)240
- TypeController
- Vac (min) (V)85
- Vac (max) (V)305
- fsw (max) (kHz)300
- Control MethodVariable Frequency
- Vbr (V)700
- VCC (max) (V)57
- Package (mm)SOIC8-7A
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
- Secondary Synchronous RectificationNo
The HFC0650 is a highly integrated, quasi-resonant (QR) flyback controller that is suitable for high-performance and high-frequency designs. Different from conventional QR flyback controllers, the frequency foldback in the HFC0650 can guarantee high efficiency across the entire load range. It internally clamps the maximum GATE voltage (VGATE) for direct e-mode GaN FET driving.
The HFC0650 is a secondary-side regulation (SSR) based primary controller, which needs to work with secondary-side feedback circuitry. The higher frequency shrinks the passive component size and achieves higher power density. The device integrates high-voltage start-up and X-capacitor discharger circuits, as well as an ultra-low quiescent current (IQ) in burst mode. This allows the no-load power consumption to be less than 30mW.
The device adopts a patented valley lock technique to restrain the valley jumping from one to other during steady-state operation, which helps eliminate audible noise. The wide VCC voltage (VCC) range makes the HFC0650 suitable for applications that require a wide output voltage (VOUT) range without any additional auxiliary winding.
It features advanced protections, including primary-sense output over-voltage protection (ZCD OVP), primary-sense output under-voltage protection (ZCD UVP), VCC OVP, output overload protection (OLP), internal brown-in/brownout (BI/BO), short-circuit protection (SCP), current-sensing open and short protection (CSOP and CSSP, respectively), internal over-temperature protection (OTP), external OTP (EOTP) and under-voltage lockout (UVLO).
The HFC0650 is available in an SOIC8-7A package.
-
Show more
Show less
Features & Benefits
- High Frequency Up to 300kHz
- Direct E-Mode GaN FET Driving
- Novel Patented Quasi-Resonant (QR) Control to Eliminate Audible Noise
- Frequency Foldback and Burst Mode for Low Power Consumption under Light Loads
- Ultra-Wide VCC Voltage (VCC) Range to Support USB Power Delivery (PD) Applications
- Built-In X-Capacitor Discharger
- Built-In High-Voltage Start-Up Circuit
- Ultra-Low Standby Power Consumption with PD Protocol IC (<30mW)
- Peak Current Mode Control, Line Compensation, and Leading-Edge Blanking Time
- Under-Voltage Lockout (UVLO), Over-Voltage Protection (VCC OVP), Output (ZCD OVP), Primary-Sense Output Under-Voltage Protection (ZCD UVP), Output Overload Protection (OLP), Internal Brown-In/Brownout (BI/BO), Short-Circuit Protection (SCP), Current-Sensing Open and Short Protection (CSOP and CSSP, Respectively), Over-Temperature Protection (OTP), and External OTP (EOTP)
- Available in an SOIC8-7A Package
Active Part Numbers:
HFC0650GS-Z HFC0650GS-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HFC0650 Resources
-
APPLICATION
MOBILE WALL CHARGERSAPPLICATIONMobile devices are one of todays largest technology markets, and mobile wall chargers are a key accessory to keep those devices running. It is crucial that these chargers offer not only the fastest available safe charging rates, but also accurately sense and respond to battery charge information to protect the device battery from damage. The combination of consumer expectations and increased power...
-
APPLICATION
OVENSAPPLICATIONOvens are a key household appliance, and one which consumers expect to be reliable, effective, convenient, and energy efficient. The rise of smart homes has added a new layer of design requirements to new generations of ovens, including durable and intuitive user interfaces, wireless connectivity, smart sensing, and predictive maintenance. IoT capabilities can help keep up with growing consumer ex...
-
APPLICATION
USB WALL POWER OUTLETSAPPLICATIONUSB wall power outlets are becoming an increasingly common feature in smart homes and buildings. Being able to directly plug USB charging cables into wall outlets provides consumers with convenience and the ability to charge and power devices quickly. However, because this is a more direct form of power delivery, it is even more crucial that the power supply be reliable and safe, with the best pos...
-
APPLICATION
75W TO 200W (PFC, FLYBACK)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 200W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, flyback controllers, and flyback synchr...
-
APPLICATION
<75WAPPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 75W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes flyback controllers, flyback regulators, and flyback sync...
-
PRODUCT CATEGORY
SECONDARY SIDE REGULATIONPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
PRODUCT
HFG612PRODUCTHigh-Frequency Flyback Regulator with Integrated GaN HEMT and Current Sensing
-
PRODUCT
HF830-30PRODUCT800V, Quasi-Resonant, EMI-Optimized, Offline Switching Regulator with Low Standby
-
PRODUCT
MPXG2101PRODUCTNovoOne Family of All-In-One SRZVS Flyback Regulators
-
PRODUCT
HF1070PRODUCT1700V SiC, Quasi-Resonant Flyback Regulator
-
PRODUCT
HFC0502PRODUCTFixed-Frequency, Flyback Controller with Low Standby Power Consumption for Both AC and DC Input Applications
-
ARTICLE
HOW TO DESIGN A FEEDBACK LOOP COMPENSATOR FOR A FLYBACK CONVERTER IN FOUR STEPSARTICLEDue to their versatility, ease of design, and low cost, flyback converters have become one of the most widely used topologies in power electronics. Its structure derives from one of the three basic topologies — specifically, buck-boost topology. However, unlike buck-boost converters, flyback topologies allow the voltage output to be electrically isolated from the input power supply. This feature i...
-
PRODUCT
HFG611-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 300mΩ GaN FET
-
PRODUCT
HFG610-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 270mΩ GaN FET
-
PRODUCT
HFC0310APRODUCTConfigurable, Fixed-Frequency Flyback Controller Suitable for SiC MOSFETs
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
HF300PRODUCTHigh-Frequency, Ideal-Clamping Flyback Controller
-
PRODUCT
HFC0512PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
MPX2003PRODUCTUp to 140kHz, All-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver
-
PRODUCT
MPX2002PRODUCTAll-in-One Flyback Controller with Integrated Primary Control Circuitry and Secondary Synchronous Rectification Driver
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
Log in to your account
Create New Account