MPQ2172-AEC1

5.5V, 2A, 2.6MHz, Synchronous, Step-Down Switcher AEC-Q100 Qualified

Shopping CartOrder

MPQ2172-AEC1

NOT RECOMMENDED FOR NEW DESIGNS

5.5V, 2A, 2.6MHz, Synchronous, Step-Down Switcher AEC-Q100 Qualified

MPQ2172-AEC1 continues to be in production for existing customers. Please consider this alternative for new designs:

MPQ2178GQHE-AEC1

Active

MPQ2178GQHE-AEC1

Active

6V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified

Features & Benefits

  • Designed for Automotive Applications:
    • Wide 2.5V to 6V Operating Input Voltage (VIN) Range
    • Up to 2A of Output Current (IOUT)
    • 1% Feedback (FB) Accuracy
    • -40°C to +150°C Operating Junction Temperature (TJ)
  • High Performance for Improved Thermals:
    • 70mΩ and 40mΩ Internal Power MOSFETs
  • Optimized for EMC and EMI Reduction:
    • 2.4MHz Switching Frequency (fSW)
    • Forced Continuous Conduction Mode (FCCM) Across Full Load Range
    • MeshConnectTM Flip-Chip Package
  • Optimized for Board Size and BOM:
    • Built-In Internal Power MOSFETs
    • Integrated Compensation Network
    • Fixed Output Voltage (VOUT) Options: 0.7V, 0.75V, 0.8V, 0.85V, 0.88V, 0.9V, 1.05V, 1V, 1.1V, 1.2V, 1.25V, 1.5V, 1.8V, 2.5V, 2.8V

… and many more!

Active Part Numbers:

MPQ2172GJ-AEC1-P MPQ2172GJ-AEC1-Z

Meaning of P & Z Show more

Design Resources

Reference Materials
Type
Title
Video
AEC-Q100 Webinar Late Session
Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS

Standard Pricing


In stock

MPQ2172GJ-AEC1-Z MPQ2172GJ-AEC1-P Info Icon
  • Package: TSOT23-8

3,000 per Reel

Buy Now Price $1.10 1K

  • Quantity Unit Price
  • 1
    $2.23
  • 10
    $1.66
  • 100
    $1.29
  • 250
    $1.23
  • 500
    $1.18
  • 1K
    $1.10
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 100

Order now, up to 100 estimated to ship by 13 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 22 Nov, 2026


3,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.