MPX2100
Session textval
Session Titefor popup
- TypeController
- Vac (min) (V)85
- Vac (max) (V)305
- fsw (max) (kHz)300
- Vbr (V)650
- VCC (max) (V)54
- Package (mm)TSOICW16-15
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
- Secondary Synchronous RectificationNo
The MPX2100 is an all-in-one flyback controller with an integrated primary driving circuit, secondary controller, synchronous rectification driver, and safety-compliant feedback. It offers the benefits of both primary-side regulation (PSR) and secondary-side regulation (SSR).
By adopting capacitive insulation technology, the optocoupler that is used to communicate between primary side and secondary side can be saved. Meanwhile, the MPX2100 can cooperate with the power factor correction (PFC) controller without an optocoupler.
The MPX2100 uses patented SRZVS control to achieve adaptive zero-voltage-switching (ZVS), which minimizes switching loss and saves the dedicated ZVS circuit. This allows high-frequency designs within the universal input range.
The synchronous rectifier (SR) can match the driving signal of the primary-side MOSFET, meaning the SR can operate safely in continuous conduction mode (CCM) with a low-line AC input. This can reduce the input bulk capacitor to further increase power density.
The MPX2100 is designed to work with PFC controllers, and its peak power function allows a smaller transformer/input bulk capacitor to be used compared to conventional QR and ZVS control.
The MPX2100 features advanced protections, including short-circuit protection (SCP), VCC over-voltage protection (OVP), internal brown-in/brownout (BI/BO), CS open/short-circuit protection (SOP/SSP), zero-current detection (ZCD) OVP and under-voltage protection (UVP), HV OVP, primary independent run timeout protection (PRTP), secondary run timeout protection (SRTP), secondary overload protection (SOLP), FB OVP and open-loop protection, VDD OVP, under-voltage lockout (VCC UVLO, VDD UVLO, and VSR UVLO), internal thermal shutdown (POTP and SOTP), and external over-temperature protection (EOTP).
The MPX2100 is available in a TSOICW16-15 package.
-
Show more
Show less
Features & Benefits
- Isolation Voltage >5700VAC
- 100% Production HIPOT Compliance Testing
- UL1577, IEC62368, and DIN VDE V 0884-17 Safety Approval in Process
- Integrated Multi-Mode: Valley-Locked Zero-Voltage Switching (ZVS) Mode, Burst Mode, Optional Peak Power Mode (PPM), and Optional Continuous Conduction Mode (CCM) under a Low-Line AC Input
- SRZVS Flyback Controller, Secondary-Side Synchronous Rectifier (SR) Sensing/Driving Circuitry, and Safety-Compliant Feedback Link
- Integrated, 650V, Primary-Side Current Source and 150V Secondary-Side Current Source
- Patented, Noise-Free, Valley-Locked ZVS
- Most Simplified SRZVS Control
- Cooperates with the PFC Controller without an Optocoupler
- X-Capacitor Discharge
- Below 20mW in Standby Mode
- Full-Featured Protections
- Available in a TSOICW16-15 Package
Active Part Numbers:
MPX2100GYT-Z MPX2100GYT-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPX2100 Resources
-
APPLICATION
VENTILATOR OPEN SOURCEAPPLICATIONThe MPS engineering team is working on an open source mechanized BVM bridge ventilator to help apply its expertise in motor controls and power supply on a solution to quickly automate what is normally a manual process. We have followed multiple other open source design projects, primarily the MIT E-Vent project, in our approach to come up with a working solution. Ventilator Project Page
-
APPLICATION
USB WALL POWER OUTLETSAPPLICATIONUSB wall power outlets are becoming an increasingly common feature in smart homes and buildings. Being able to directly plug USB charging cables into wall outlets provides consumers with convenience and the ability to charge and power devices quickly. However, because this is a more direct form of power delivery, it is even more crucial that the power supply be reliable and safe, with the best pos...
-
APPLICATION
SMART SPEAKERSAPPLICATIONSmart speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments, and increasingly feature-rich devices available. Of course, any new speaker is expected to maintain exceptional audio quality, low standby power for extended playtime, and offer complete ease-of-use to the consumer. Smart speakers also integrate new features like voice command,...
-
APPLICATION
SMOKE AND HEAT DETECTORSAPPLICATIONSmoke and heat detectors are a key aspect of safety in smart homes and other residential and industrial applications. Designed to monitor and alert occupants of danger, these safety devices must above all be reliable and accurate, with battery lifespans lasting multiple years and convenient use. In addition, demand is increasing for detectors that can accurately discern between real and nuisance s...
-
APPLICATION
GAS DETECTORSAPPLICATIONGas detectors are a key aspect of safety in smart homes and other residential and industrial applications. Designed to monitor and alert occupants of high levels of toxic or combustible gases, these safety devices must above all be reliable and accurate, with battery lifespans lasting multiple years and convenient use. As the smart home market continues to grow and consumers seek for all aspects o...
-
APPLICATION
BLUETOOTH SPEAKERSAPPLICATIONBluetooth and wireless speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments.Of course, any new speaker is expected to maintain exceptional audio quality and long battery life for extended playtime, be highly portable,and offer complete ease-of-use to the consumer. Increasingly high demand for features like voice command,more audio sourc...
-
APPLICATION
75W TO 200W (PFC, FLYBACK)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 200W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, flyback controllers, and flyback synchr...
-
APPLICATION
<75WAPPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 75W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes flyback controllers, flyback regulators, and flyback sync...
-
PRODUCT CATEGORY
SECONDARY SIDE REGULATIONPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
PRODUCT
HFG612PRODUCTHigh-Frequency Flyback Regulator with Integrated GaN HEMT and Current Sensing
-
PRODUCT
HF830-30PRODUCT800V, Quasi-Resonant, EMI-Optimized, Offline Switching Regulator with Low Standby
-
PRODUCT
MPXG2101PRODUCTNovoOne Family of All-In-One SRZVS Flyback Regulators
-
PRODUCT
HF1070PRODUCT1700V SiC, Quasi-Resonant Flyback Regulator
-
PRODUCT
HFC0502PRODUCTFixed-Frequency, Flyback Controller with Low Standby Power Consumption for Both AC and DC Input Applications
-
ARTICLE
HOW TO DESIGN A FEEDBACK LOOP COMPENSATOR FOR A FLYBACK CONVERTER IN FOUR STEPSARTICLEDue to their versatility, ease of design, and low cost, flyback converters have become one of the most widely used topologies in power electronics. Its structure derives from one of the three basic topologies — specifically, buck-boost topology. However, unlike buck-boost converters, flyback topologies allow the voltage output to be electrically isolated from the input power supply. This feature i...
-
PRODUCT
HFG611-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 300mΩ GaN FET
-
PRODUCT
HFG610-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 270mΩ GaN FET
-
PRODUCT
HFC0310APRODUCTConfigurable, Fixed-Frequency Flyback Controller Suitable for SiC MOSFETs
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
HF300PRODUCTHigh-Frequency, Ideal-Clamping Flyback Controller
-
PRODUCT
HFC0512PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
Log in to your account
Create New Account