- MPQ29261-AEC1
MPQ29261-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)22
- Iout (max) (A)18
- Iq (typ) (mA)0.19
- fsw (max) (kHz)800
- Control ModeCOT Control
- Package (mm)QFN-19 (3x4)
- GradeAutomotive
The MPQ29261-AEC1 is a fully integrated, high-frequency, synchronous, rectified, step-down switch-mode converter with 2-bit voltage identification (VID). It offers an ultra-compact solution that can achieve up to 18A of continuous output current (IOUT), with an adjustable current limit (ILIMIT).
MPS’s proprietary switching loss reduction technique and internal low on resistance (RDS(ON)) MOSFETs allow the device to operate at high efficiency across the wide IOUT load range.
Adaptive constant-on-time (COT) control provides fast transient response and eases loop stabilization. The DC auto-tune loop works with the differential remote sense to provide excellent load and line regulation.
Full protection features include over-current limitation (OCL), over-voltage protection (OVP), under-voltage protection (UVP), and thermal shutdown.
The MPQ29261-AEC1 requires a minimal number of standard external components, and it is available in a QFN-19 (3mmx4mm) package. It is AEC-Q100 qualified.
-
Show more
Show less
Features & Benefits
- Wide Operating Input Voltage (VIN) Range
- 2-Bit Voltage Identification (VID)
- 190µA Low Quiescent Current (IQ)
- 18A Continuous Output Current (IOUT)
- IMON Function
- Selectable Load Line
- Adjustable Current Limit (ILIMIT)
- 800kHz Fixed Switching Frequency (fSW)
- Adaptive Constant-On-Time (COT) Control for Fast Transient Response
- Remote Differential Sense
- Stable with POSCAP and Ceramic Capacitors
- Internal Soft Start (SS)
- Output Discharge
- Over-Current Limitation (OCL), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), and Thermal Shutdown
- Available in a QFN-19 (3mmx4mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ29261GLE-AEC1-Z MPQ29261GLE-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ29261-AEC1 Resources
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT CATEGORY
STEP-DOWN CONVERTERSPRODUCT CATEGORY -
PRODUCT
MPQ81811-AEC1PRODUCT26V, 8A, Low-IQ, Synchronous, Buck Converter with 2-Bit VID
-
PRODUCT
MPQ4331-AEC1PRODUCT36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4334J-AEC1PRODUCT36V, 0.5A to 4A, Low-EMI, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4589-AEC1PRODUCT90V, 0.8A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4386-AEC1PRODUCT36V, 30A, Low-EMI, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4385A-AEC1PRODUCT36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ71018FS-AEC1PRODUCTMPSafeTM, ASIL-D, 6V, 20A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ9841A-AEC1PRODUCT36V, 1A, Low-IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ71017FS-AEC1PRODUCTMPSafeTM, ASIL-D, 6V, 15A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ2295-AEC1PRODUCT6V, 15A to 30A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ2176A-AEC1PRODUCT5.5V, 4A to 6A, 2.2MHz, Synchronous Step-Down Converter in a TLGA-13 Package, AEC-Q100 Qualified
-
PRODUCT
MPQ71019FS-AEC1PRODUCTMPSafeTM ASIL-D, 6V, 25A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4111-AEC1PRODUCT20V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ2277A-AEC1PRODUCT6V, Dual 1A/1A, AAM Mode, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ2279-AEC1PRODUCT6V, Dual 3A/3A, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ2183-AEC1PRODUCT6V, 1A to 3A, 2.4MHz, Synchronous Step-Down Converter with Frequency Spread Spectrum, AEC-Q100 Qualified
-
PRODUCT
MPQ2279A-AEC1PRODUCT6V, Dual 3A/3A, AAM Mode, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ4110-AEC1PRODUCT20V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ2294-AEC1PRODUCT6V, 30A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4373-AEC1PRODUCT36V, 6A to 11A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4583-AEC1PRODUCT90V, 3.5A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4384-AEC1PRODUCT36V, 12A to 18A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ2277-AEC1PRODUCT6V, Dual 1A/1A, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
Log in to your account
Create New Account