MPQ2171-AEC1

5.5V, 1A, 2.6MHz, Synchronous, Step-Down Converter AEC-Q100 Qualified

MPQ2171-AEC1

NOT RECOMMENDED FOR NEW DESIGNS

5.5V, 1A, 2.6MHz, Synchronous, Step-Down Converter AEC-Q100 Qualified

MPQ2171-AEC1 continues to be in production for existing customers. Please consider this alternative for new designs:

MPQ2177GQHE-AEC1

Active

MPQ2177GQHE-AEC1

Active

5.5V, 1A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified

Features & Benefits

  • Designed for Automotive Applications:
    • Wide 2.5V to 5.5V Operating VIN Range
    • Up to 1A Output Current (IOUT)
    • 1% FB Accuracy
    • Junction Temperature Operation from -40°C to +150°C
  • High Performance for Improved Thermals
    • 75mΩ and 45mΩ Internal Power MOSFETs
  • Optimized for EMC/EMI:
    • 2.4MHz Switching Frequency (fSW)
    • Forced Continuous Conduction Mode (FCCM) across the Full Load Range
    • Mesh-ConnectTM Flip-Chip Package
  • Optimized for Board Size and BOM
    • Built-In Internal Power MOSFETs
    • Integrated Compensation Network
    • Fixed Output Options
  • Additional Features:
    • EN for Power Sequencing
    • Power Good (PG)
    • 100% Duty Cycle On
    • External Soft Start (SS) Control
    • Output Discharge
    • Output Over-Voltage Protection (VOUT OVP)
    • Short-Circuit Protection (SCP) with Hiccup Mode
    • Available in a QFN-8 (1.5mmx2mm) Package
    • Available in a Wettable Flank Package
    • Available in AEC-Q100 Grade 1

    … and many more!

    Active Part Numbers:

    MPQ2171GJ-AEC1-P MPQ2171GJ-AEC1-Z

    Meaning of P & Z Show more

    Design Resources

    Symbol, Footprint & 3D Model
    30+ more formats Show more
    Cad Symbols Symbols (36)
    Cad Footprints Footprint (34)
    Cad 3D Models 3D Models (15)

    Buy direct from MPS



    Quality Policy, Certificates & Reliability Reports
    All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.