MPQ2143-AEC1

AEC1-Automotive Grade, 3A, 5.5V, 1.2MHz, 40μA IQ, COT Synchronous Step-Down Switcher

Shopping CartOrder

MPQ2143-AEC1

NOT RECOMMENDED FOR NEW DESIGNS

AEC1-Automotive Grade, 3A, 5.5V, 1.2MHz, 40μA IQ, COT Synchronous Step-Down Switcher

MPQ2143-AEC1 continues to be in production for existing customers. Please consider this alternative for new designs:

MPQ2179GQHE-AEC1

Active

MPQ2179GQHE-AEC1

Active

5.5V, Peak 3A, 2.4MHz, Synchronous Step-Down Converter with PG and SS, AEC-Q100 Qualified

Features & Benefits

  • Wide 2.5V to 5.5V Operating Input Voltage (VIN) Range
  • Up to 3A Peak Output Current (IOUT)
  • 2.4MHz Switching Frequency (fSW)
  • EN for Power Sequencing
  • 1% FB Accuracy
  • Output Voltage (VOUT) Adjustable from 0.6V
  • 65mΩ and 35mΩ Internal Power MOSFET Switches
  • 100% Duty Cycle On
  • Output Discharge
  • Power Good (PG)
  • External Soft Start (SS) Control
  • Output Over-Voltage Protection (OVP)
  • Short-Circuit Protection (SCP) with Hiccup Mode
  • Forced Continuous Conduction Mode (FCCM)
  • Available in a QFN-8 (1.5mmx2mm) Package
  • Available in a Wettable Flank Package
  • Available in AEC-Q100 Grade 1

… and many more!

Active Part Numbers:

MPQ2143DJ-AEC1-LF-Z MPQ2143DJ-AEC1-LF-P

Meaning of P & Z Show more

Design Resources

Reference Materials
Type
Title
Video
AEC-Q100 Webinar Late Session
Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS

Standard Pricing


In stock

MPQ2143DJ-AEC1-LF-Z MPQ2143DJ-AEC1-LF-P Info Icon
  • Package: TSOT23-8

3,000 per Reel

Buy Now Price $1.45 1K

  • Quantity Unit Price
  • 1
    $2.84
  • 10
    $2.12
  • 100
    $1.75
  • 250
    $1.65
  • 500
    $1.59
  • 1K
    $1.45
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 0
Lead Time For Additional Quantities

Additional quantities estimated to ship by 19 Nov, 2026


3,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.