MP62171-3
NOT RECOMMENDED FOR NEW DESIGNS
3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch
MP62171-3 continues to be in production for existing customers. Please consider this alternative for new designs:
MP62551
Active
MP62551
Active
Precision Adjustable Current-Limited Power Distribution Switch
Features & Benefits
- Up to 1.5A Continuous Output Current
- ±10% Current-Limit Accuracy
- Adjustable Current-Limit, 60mA -1700mA (typ)
- Fast Over-current Response 2μs (typ)
- 2.5V to 5.5V Supply Range
- 88mΩ MOSFET (TQFN Package)
- 1.5μA Maximum Standby Supply Current
- Reverse Input-Output Voltage Protection
- Built-in Soft-Start
- Thermal-Shutdown Protection
- Automatic-on after Fault Removed
- Under-Voltage Lockout
- Deglitched Fault Report
- FLAG Will Not Change State at Input UVLO Transition
- Bidirectional Fault Deglitch Time
- Active Low & Active High Options
… and many more!
Log in to your account
Create New Account