MP28210
Ultra-Low 500nA IQ, Wide Input 2V to 5.5V, 1A Step-Down Regulator with 1.2mmx1.6mm CSP Package
Session textval
Session Titefor popup
- Vin (min) (V)2
- Vin (max) (V)5.5
- Iout (max) (A)1
- Iq (typ) (mA)0.0005
- fsw (max) (kHz)1500
- Control ModeCOT Control
- Package (mm)CSP-12 (1.2x1.6)
- GradeCatalog
- LDO Current (A)0
The MP28210 is a monolithic power management unit containing a 1A, high efficiency, step-down, switching converter. The nA quiescent current provides extremely high efficiency when the load current is within the μA range. With a minimum input voltage as low as 2V, the MP28210 allows the system to operate directly from the battery.
The constant-on-time (COT) control scheme provides fast transient response, high light-load efficiency, and requires minimal capacitance. The regulation can be made tight by integring an error amplifier to correct the output voltage.
The CTRL pins control the on/off and output voltage selection functions.
Fault protection features include under-voltage lockout (UVLO), over-current protection (OCP), and thermal shutdown.
The MP28210 requires a minimal number of readily available, standard external components, and is available in a small CSP-12 (1.2mmx1.6mm) package.
-
Show more
Show less
Features & Benefits
- Ultra-Low 500nA IQ
- Wide 2.0V to 5.5V Operating Input Range
- 7 Selectable Output Voltages
- Up to 1A Output Current
- 1.5MHz Switching Frequency in Continuous Conduction Mode (CCM)
- 100% Duty Cycle in Dropout Mode
- 0.25Ω and 0.25Ω Internal Power MOSFET Switches
- Cycle-by-Cycle Over-Current Protection (OCP)
- Short-Circuit Protection (SCP) with Hiccup Mode
- Available in a CSP-12 (1.2mmx1.6mm) Package
Active Part Numbers:
MP28210GC-P MP28210GC-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP28210 Resources
-
APPLICATION
SMART TRACKERSAPPLICATIONSmart trackers are one of the latest innovations in the growing market of wearable and highly portable devices. Intended to help the user track or find items such as keys, critical features include multi-standard wireless connectivity — such as Bluetooth, Wi-Fi, GPS, and near field communication (NFC) — as well as reliable sensing and feedback to communicate the devices location. These high levels...
-
PRODUCT CATEGORY
VIN (MAX) <= 7VPRODUCT CATEGORY -
APPLICATION
WEARABLESAPPLICATIONWearables include a growing number of innovative devices designed to deliver convenient, high-quality functionality to consumers across a variety of use cases. These devices include smartwatches, virtual reality and augmented reality glasses and headsets, fitness trackers, and more. These devices typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseband —...
-
PRODUCT
MP1608LPRODUCT5.5V, 6A, Synchronous Step-Down Converter with FCCM in an LGA-9 Package
-
PRODUCT
MP1643PRODUCT2.4V to 6V, 3A, Synchronous Step-Down Converter in SOT563 Package
-
PRODUCT
MP1641CPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641APRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1609LPRODUCT5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package
-
PRODUCT
MP1642APRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1642CPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642PRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641PRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642NPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
PRODUCT
MP1641NPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
PRODUCT
MP2196PRODUCT5.5V, 6A, Synchronous Step-Down Converter with a Low 4.5μA IQ in a SOT583 Package
-
PRODUCT
MP2194PRODUCT5.5V, 4A, Synchronous Step-Down Converter with Low 4.5μA IQ in SOT583 Package
-
PRODUCT
MP1609PRODUCT5.5V, 8A, Synchronous Step-Down Converter with 4.5μA IQ in QFN-7 Package
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP2145PRODUCT5.5V, 6A, 1.2MHz, High-Efficiency, 40μA IQConstant On-Time Synchronous, Step-Down Switcher
-
PRODUCT
MP2147PRODUCT5.5V, 4A, 1.2MHz High-Efficiency, 40uA Iq COT Step-Down Switcher with PG and mode selection
-
PRODUCT
MP28200PRODUCT200mA, 5.5V, 500nA, Ultra-Low Iq, Synchronous, Step-Down Converter
-
PRODUCT
MP2131PRODUCT4A, 5.5V, 1.2MHz, High Efficiency, COT Synchronous Step-Down Converter with PG and Auto Discharge
-
PRODUCT
MP2161APRODUCTHigh-Efficiency, 2A, 6V, 1.5MHz, 17µA IQ, COT Synchronous Step Down Converter with Improved VFB Accuracy and Load Regulation in a TSOT23-8 Package
-
PRODUCT
MP1604CPRODUCT5.5V, 4A, Synchronous Step-Down Converter with FCCM in SOT583 Package
Order
Log in to your account
Create New Account