Step-down (Buck)

Going the Extra Mile
Rigourous testing to ensure confident usage in challenging environments
Well Balanced
Save space and minimize output capacitance, while keeping high efficiency and fast transient

Easy to Use
Unique features simplify system design and minimize PCB layout effort

Show Columns
Status
MPS Inventory
Vin (max) (V)
Vin (min) (V)
Iout (max) (A)
fsw (max) (kHz)
Iq (typ) (mA)
Vfb (V)
PG
SS
Max Duty Cycle (%)
Special Features
Package (mm)
Grade
MPSafe
MPL
Product URL
Vin (max) (V)
Vin (min) (V)
Iout (max) (A)
fsw (max) (kHz)
Iq (typ) (mA)
Vfb (V)
PG
SS
Max Duty Cycle (%)
Special Features
Package (mm)
Grade
MPS
Yes
External
Internal
0.9
90
92
Configurable Current Limit
Configurable Frequency
Configurable Output Voltage
Current Limiting
Differential Output Voltage Remote Sense
Digital Interface
External Frequency Sync
Light-Load Efficiency
OVP with Hiccup Mode
Output Discharge
Output Remote Sense
Over-Current Protection (OCP)
Over-Voltage Protection (OVP)
PMBus Interface
Phase Interleaving
Precision Reference Voltage
Scalable Multi-Phase Operation
Soft Stop
Synchronous or Non-Synchronous Operation
Thermal Shutdown
Under-Voltage Protection (UVP)
Voltage Tracking
QFN-11 (2x2)
QFN-13 (3x4)
QFN-14 (2x3)
QFN-14 (3x4)
QFN-16 (3x3)
QFN-16 (3x4)
QFN-20 (3x4)
QFN-21 (3x4)
QFN-25 (5x4)
QFN-29 (5x4)
QFN-36 (6x6)
TLGA-37 (5x6)
TQFN-25 (4x5)
Catalog
Industrial
Is MPSafe Has MPL Product URL
     
MPQ8645

16V, 30A, Scalable, Synchronous Step-Down Converter

16 4 30 920 2.5 0.6 Yes Internal 90 Configurable Output Voltage, Output Remote Sense TQFN-25 (4x5) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8645.html
MPQ8632H-10

10A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

18 2.5 10 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8632h-10.html
MPQ8636H-20

20A, 4.5-18V, CCM, Hiccup OVP, COT Synchronous Step-down Converter

18 4.5 20 1000 1 0.611 Yes External 90 Configurable Frequency QFN-25 (5x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8636h-20.html
MPQ8655

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with Digital Interface

16 4 30 1000 2.5 0.6 Yes Internal 90
Configurable Frequency, Configurable Output Voltage, Current Limiting, Digital Interface, Output Remote Sense, Scalable Multi-Phase Operation
TQFN-25 (4x5) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8655.html
MPQ28261

21V, 3A, 500kHz Synchronous Step-down Converter

Buy On MPS 21 4.5 3 500 0.7 0.603 Yes External 92 Synchronous or Non-Synchronous Operation QFN-14 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq28261.html
MPQ8612-12

12A, 6V, DCM, Non-latch OVP and OCP, COT Synchronous Step-down Converter

Buy On MPS 6 3 12 1000 1.1 0.608 Configurable Frequency, Soft Stop QFN-14 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8612-12.html
MPQ8632-4

4A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Buy On MPS 18 2.5 4 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-4.html
MPQ8632-6

6A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Buy On MPS 18 2.5 6 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-6.html
MPQ8632-8

8A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Buy On MPS 18 2.5 8 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-8.html
MPQ8632-10

10A, 2.5-18V, DCM, Latch-off OVP, COT Synchronous Step-down Converter

Buy On MPS 18 2.5 10 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-10.html
MPQ8632-12

12A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Buy On MPS 18 2.5 12 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-12.html
MPQ8632-15

15A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Buy On MPS 18 2.5 15 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-25 (5x4), QFN-29 (5x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-15.html
MPQ8632-20

20A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter

Buy On MPS 18 2.5 20 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-25 (5x4), QFN-29 (5x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8632-20.html
MPQ8636-10

10A, 4.5-18V, CCM, Latch-off OVP, COT Synchronous Step-down Converter

Buy On MPS 18 4.5 10 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8636-10.html
MPQ8636H-10

10A, 4.5-18V, CCM, Non-latch OVP, COT Synchronous Step-down Converter

Buy On MPS 18 4.5 10 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-13 (3x4), QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8636h-10.html
MPQ8636-20

20A, 4.5-18V, CCM, Non-latch OVP, COT Synchronous Step-down Converter

Buy On MPS 18 4.5 20 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-25 (5x4), QFN-29 (5x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8636-20.html
MPQ8636A-10

10A, 4.5-18V, CCM, Latch-Off OVP/OCP, COT Synchronous Step-down Converter

Buy On MPS 18 4.5 10 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8636a-10.html
MPQ8636-4

4A, 4.5-18V, CCM, Non Latch-Off OVP/OCP, COT Synchronous Step-down Converter

Buy On MPS 18 4.5 4 1000 0.86 0.611 Yes External 90 Configurable Frequency QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8636-4.html
MPQ8634A

16V, 12A, Sync, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

Buy On MPS 16 2.7 12 1000 0.65 0.9 Yes Internal 90
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8634a.html
MPQ8634B

16V, 20A, Sync, Step-Down Converter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

Buy On MPS 16 2.7 20 1000 0.65 0.9 Yes Internal 90
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8634b.html
MPQ8633B-H

16V, 20A, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Voltage Tracking

Buy On MPS 16 2.7 20 1000 0.65 0.6 Yes External 90
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Light-Load Efficiency, Output Discharge, OVP with Hiccup Mode, Precision Reference Voltage, Voltage Tracking
QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8633b-h.html
MPQ8633A-H

16V, 12A, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Voltage Tracking

Buy On MPS 16 2.7 12 1000 0.65 0.6 Yes External 90
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, OVP with Hiccup Mode, Precision Reference Voltage, Voltage Tracking
QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8633a-h.html
MP8638
16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit
Buy On MPS 16 4.5 12 1000 0.115 Vout < 3V Mode: 0.6V, Vout > 3V Mode: 1.8V Yes Internal 90
Output Discharge, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Thermal Shutdown, Under-Voltage Protection (UVP)
QFN-16 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp8638.html
MP8639

16V, 6A, Fully Integrated, Low-IQ, Synchronous Step-Down Converter

Buy On MPS 16 4.5 6 750 0.105 0.6 Yes Internal 90
Output Discharge, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Thermal Shutdown, Under-Voltage Protection (UVP)
QFN-11 (2x2) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp8639.html
MPQ8643

16V, 20A, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Voltage Tracking

Buy On MPS 16 4 20 1000 0.65 0.6 Yes External 90
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8643.html
MPQ8633A

16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking

Buy On MPS 16 2.7 12 1000 0.65 0.6 Yes External 90
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-20 (3x4), QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8633a.html
MPQ8633B

16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking

Buy On MPS 16 2.7 20 1000 0.65 0.6 Yes External 90
Configurable Current Limit, Configurable Frequency, Differential Output Voltage Remote Sense, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-21 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/mpq8633b.html
MPQ8623

16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit

Buy On MPS 16 2.85 6 2000 0.65 0.9 Yes Internal 90
Configurable Current Limit, Configurable Frequency, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-14 (2x3) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8623.html
MPQ8626

16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit

Buy On MPS 16 2.85 6 2000 0.65 0.6 Yes Internal 90
Configurable Current Limit, Configurable Frequency, Output Discharge, Precision Reference Voltage, Voltage Tracking
QFN-14 (2x3) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8626.html
MPQ8785
16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
Buy On MPS 16 3.1 40 800 18 0.6/1.25 Yes Internal 90
Configurable Output Voltage, Over-Current Protection (OCP), OVP with Hiccup Mode, Scalable Multi-Phase Operation, Under-Voltage Protection (UVP)
TLGA-37 (5x6) Industrial 1 0 https://www.monolithicpower.com/en/mpq8785.html
MP8620

16V, 25A Synchronous Step-down Converter with Phase Interleaving and External Soft Start

16 6 25 600 2 0.8 0.9 External Frequency Sync, Phase Interleaving, Soft Stop QFN-36 (6x6) Catalog 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mp8620.html
MPQ8645P

16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBusTM

16 3.1 30 400,600,800,1000 2.5 0.6 Yes Internal 90
Configurable Frequency, Configurable Output Voltage, Current Limiting, Output Remote Sense, PMBus Interface, Scalable Multi-Phase Operation
TQFN-25 (4x5) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8645p.html
MPQ8632D-6

6A, 2.5-18V, DCM, Non-latch OVP, COT Synchronous Step-down Converter with output Discharge

18 2.5 6 1000 0.86 0.611 Configurable Frequency, Soft Stop QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8632d-6.html
MPQ8632D-12

12A, 2.5-19V, DCM, Non-latch OVP, COT Synchronous Step-down Converter with output Discharge

18 2.5 12 1000 0.86 0.611 Configurable Frequency, Soft Stop QFN-16 (3x4) Industrial 1 0 https://www.monolithicpower.com/en/products/power-management/data-center/mpq8632d-12.html
No more parts left for display.