Telematics/E-Calls
Telematics/E-Calls Content
Description
Telematics and e-call systems help increase vehicle safety by monitoring conditions and, in the event of a crash, assisting the driver with or alerting emergency responders directly to the event. These embedded onboard tools can monitor diagnostics and offer benefits such as vehicle tracking, as well communication for roadside assistance and emergency calls. Of course, new features also bring greater levels of design complexity. And as with all automotive components, these automotive-grade components must meet strict EMI and temperature requirements so that consumers and manufacturers can feel confident in improved comfort and convenience, while also being safe and minimizing driver distraction.
Our broad portfolio of power management solutions includes power modules, step-down and step-up converters, LDOs and linear regulators, and class-D audio amplifiers. These highly dependable components meet stringent temperature and EMI requirements, while still simplifying system design and minimizing overall solution size.
MPS’s reliable, efficient solutions provide everything you need to design the next generation of automotive telematics and e-call designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
Inquiry on MP2797DFP-0001-T Lifecycle, Long-Term Availability, and Automotive Suitability
...time for medium to high volume production? Are there any known risks related to supply constraints? Automotive Application Suitability Can this IC ...
BATTERY MANAGEMENT
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
Log in to your account
Create New Account