Standard USB Type-C/Type-A
Standard USB Type-C/Type-A Content
Description
Standard USB Type-C and Type-A designs for automotive applications are more popular than ever. USB ports have become an expected standard in most car models, and many offer both charging and data functionality, as well as support for USB 2.0 and 3.0. These designs are tasked with optimizing efficiency, preserving signal integrity across a variety of possible cables, and adhering to strict automotive safety standards such as EMC and thermal regulations. Each new feature added to the latest vehicles also adds design complexity, and puts space at even more of a premium to ensure comfort and convenience for the driver and passengers.
Our exceptional catalog of automotive-grade components includes PMICs, power modules, converters, and regulators. These parts are AEC-Q100 qualified, and offer high levels of integration and efficiency in tiny package sizes to help simplify the design process and speed time-to-market.
MPS’s cost-effective, reliable power management solutions provide everything you need to drive the next generation of standard USB Type-C and Type-A designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
Inquiry on MP2797DFP-0001-T Lifecycle, Long-Term Availability, and Automotive Suitability
...time for medium to high volume production? Are there any known risks related to supply constraints? Automotive Application Suitability Can this IC ...
BATTERY MANAGEMENT
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
Log in to your account
Create New Account