LiDAR
LiDAR Content
Description
Laser imaging, detection, and ranging (LiDAR) is a rapidly expanding market for automotive advanced driver assistance system (ADAS) applications. Autonomous vehicle perception sensing is a cutting-edge functionality of ADAS technologies, and will continue to develop as new cars integrate radar with cameras and LiDAR systems. LiDAR uses real-time measurements of light pulses to offer higher bandwidth surroundings perception than radar. LiDAR improves range resolution and accuracy, and enables a small solution size that reduces BOM size and cost. However, these remarkable features also necessitate greater technical complexity, on top of compliance with ISO26262 safety standards and EMI mitigation.
Our highly efficient, robust catalog of automotive-grade parts includes step-down converters, step-up converters, boost converters, step-down power modules, low-dropout (LDO), supervisory circuits, and watchdog timers. These components are designed to simplify the design of LiDAR systems and reduce costs, are also engineered to minimize EMI and ensure compliance with safety requirements, so consumers and manufacturers can be confident in their vehicle.
MPS’s highly compact, accurate power management solutions provide everything you need to power the next generation of LiDAR designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
DC DC Converter for Automotive Application
Looking for a low cost DC DC Converter circuit solution by Using MP9929 IC. Need help in sharing/providing technical data sheet and application notes(...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account