Traction Inverter System
Traction Inverter System Content
Description
An engine roaring is becoming a sound of the past, as the adoption of electric vehicles (EVs) continues to grow at an exponential rate. Soon the only sound will be the whirring an EV motor as the traction inverter delivers power from the battery. Traction inverters are instrumental in converting energy from the high-voltage battery (400V/800V) into three-phase AC energy to drive the vehicle’s motors. Traction inverters are typically composed of six single-channel isolated gate drivers, with advanced protection features to ensure proper operation. These systems are designed for 20kW to 400kW applications, and can provide instant torque to the motors for both plug-in hybrids fully electric vehicles.
MPS’s large portfolio of isolated solutions includes isolated gate drivers, isolated gate driver power supplies, digital isolators, Hall-effect current sensors, and non-isolated DC/DC converters. These components can be used to bias and drive both SiC and IGBTs, as well as provide high power density by integrating transformers into a chip-scale package. Our solutions are designed to meet the strictest high-power specifications by employing capacitive isolation for high CMTI and magnetic noise immunity.
MPS’s robust isolated solutions provide everything you need to power the next generation of traction inverters.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MP4560 Automotive grade component
...have used MP4560in one of my project for voltage conversion. The application I am developing is for Automotive. But this part datasheet does not sa...
AUTOMOTIVE SOLUTIONS
MPL-SE4030-3R3 is automotive grade?
...team, I have some questions about the item: MPL-SE4030-3R3. Could you tell me if this component is automotive grade? And case that this component w...
AUTOMOTIVE SOLUTIONS
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
Log in to your account
Create New Account