Isolated DC/DC Power Modules

1% Load Regulation
Accurate Output
Strong Magnetic Field Immunity
System Stabilization
Small SOICW-16 Package (10.25mmx10mmx2.5mm)
Easy Surface Mounting

MPS’s isolated DC/DC power modules provide engineers with a superior isolation barrier that more easily meets design specifications, reduces magnetic interference, and comes in a smaller, low-profile size with standard packaging that makes application simple and reliable. They are ideal for a variety of products, including medical and industrial automation, inverters, smart meters, and more.

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Vout (typ) (V)
Package Size: WxL (mm)
Package Type
Isolation Voltage (kVDC)
Number of Outputs
Output Power (W)
Load Regulation (%)
Line Regulation (%)
MPL
Vin (min) (V)
Vin (max) (V)
Vout (typ) (V)
Package Size: WxL (mm)
Package Type
Isolation Voltage (kVDC)
Number of Outputs
Output Power (W)
Load Regulation (%)
Line Regulation (%)
10.3x10.3x2.5
SOICW16
3
1
0.6
1
1
0.5
1.5
Has MPL
MID1W0505A
NEW

1W, 5Vin, 5Vout, Semi-Regulated, 3kVDCIsolated DC-DC Converter

4.5 5.5 5 10.3x10.3x2.5 SOICW16 3 1 1 1 1.5 0
MID06W0505A
NEW

0.6W, 5Vin, 5Vout , Regulated, 3kVDCIsolated DC-DC Converter

4.5 5.5 5 10.3x10.3x2.5 SOICW16 3 1 0.6 1 0.5 0
No more part left for display.