MPQ2967-AEC1
Active Part Numbers:
MPQ2967GQKTE-xxxx-AEC1-Z MPQ2967GQKTE-xxxx-AEC1-P
Meaning of P & Z 
Related Products
MPQ86960GMJT-AEC1 50A, Monolithic Half-Bridge Intelli-PhaseTM Solution in an LGA-38 (5mmx6mm) Package, AEC-Q100 Qualified
The MPQ86960 is a monolithic half-bridge with built-in internal power MOSFETs and gate drivers. It can achieve up to 50A of continuous output current (IOUT) across a wide input voltage (VIN) range. The integrated MOSFETs and drivers achieve high efficiency through an optimized dead time (DT) and reduced parasitic inductance.
The MPQ86960 is compatible with tri-state output controllers. It also includes general-purpose current sensing and temperature sensing. The MPQ86960 is ideal for autonomous driving applications where efficiency and compact size are at a premium.
The MPQ86960 is available in an LGA-38 (5mmx6mm) package.
Graphical User Interface (GUI) Supported by MPS Used to Configure and Monitor Multiple MPS Digital Power Solutions with an I2C Interface
Learn about our Evaluation Kit
Log in to your account
Create New Account