MP6005A
Session textval
Session Titefor popup
- Vin (min) (V)8
- Vin (max) (V)80
- Isw Limit (typ) (A)160mV
- Iq (typ) (mA)0.55
- fsw (max) (kHz)420
- Vfb (V)2
- PGNo
- Package (mm)SOICW24-18L
The MP6005A is a peak current mode flyback and forward controller. It is designed for wide-input, high-frequency flyback applications, as well as active-clamp forward applications.
The device operates from a wide 8V to 80V input voltage (VIN) range. Current mode control provides simple loop compensation and cycle-by-cycle current limiting. The 420kHz fixed switching frequency (fSW) minimizes the number of external components. The 2A gate driver minimizes the external MOSFET's power loss, and the 0.8A synchronous (SYNC) driver provides a high-efficiency solution for active-clamp forward topologies.
The MP6005A also features frequency dithering, soft start (SS), overload protection (OLP), and over-voltage protection (OVP). The MP6005A is available in a QFN-10 (3mmx3mm) package.
-
Show more
Show less
Features & Benefits
- Wide 8V to 80V Input Voltage (VIN) Range
- 420kHz Fixed Switching Frequency (fSW)
- 2A Gate Driver and 0.8A Synchronous (SYNC) Driver
- Internal VCC Supply Compatible with 16V External Power
- 160mV Switching Current-Sense (CS) Limit
- SYNC Driver for High-Efficiency, Active-Clamped Forward Applications
- Overload Protection (OLP) with Hiccup Mode
- Short-Circuit Protection (SCP) with Hiccup Mode
- Over-Voltage Protection (OVP) with Hiccup Mode
- Thermal Shutdown
- Frequency Dithering for EMI Reduction
- Available in a QFN-10 (3mmx3mm) Package
Active Part Numbers:
MP6005AGQ-Z MP6005AGQ-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6005A Resources
-
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
PRODUCT
MPQ6007-AEC1PRODUCTWide-Input, Primary-Side Regulated Active Clamp Flyback Converter, AEC-Q100 Qualified
-
PRODUCT
MP6005PRODUCTHigh-Efficiency Flyback/Forward Controller with Primary and Secondary-Side Regulation
-
PRODUCT
MP6004PRODUCTPrimary-Side Regulated Flyback/Buck 80V, 3A DCDC Converter
-
PRODUCT
MP6003PRODUCTMonolithic Flyback/SEPIC DC-DC Converter
-
PRODUCT
MP6002PRODUCTFlyback/ Forward DC-DC Converter, 30W, Integrated 150V Power Switch.
-
PRODUCT
MP6001PRODUCTFlyback/Forward DC-DC Converter, 15W, Integrated 150V Power Switch
-
PRODUCT
MP6006PRODUCTWide Input, Primary-Side Regulated, Active-Clamp Flyback Converter
-
ARTICLE
HOW TO DESIGN A FLYBACK CONVERTER IN SEVEN STEPSARTICLEOf the many converter topologies around today, the flyback topology is one of the most frequently used. Although simple, this converter design offers great advantages for certain applications. New, more complex topologies have surfaced in recent years, but flyback converters remain a popular design choice. These switch-mode power converters offer competitive size, cost, and efficiency ratios in t...
-
ARTICLE
PCB DESIGN FOR LOW-EMI DC/DC CONVERTERSARTICLEEvery switch-mode power supply presents a wide-band noise source. Integrating a DC/DC converter from the car board net into an automotive control unit and still fulfilling the EMC requirements of automotive OEMs is a difficult task. Typically, noise from the DC/DC converter and other high-speed circuits radiates via connected cables that provide an effective antenna path. To block this potential ...
Order
Log in to your account
Create New Account