MP5092
Session textval
Session Titefor popup
- Vin (min) (V)0.5
- Vin (max) (V)5.5
- Iout (max) (A)7.5
- Ilimit (A)7.5
- Iq (typ) (µA)220
- Channels2
- Enable3
- GradeCatalog
- Package (mm)QFN-18 (2x3)
- Rds(on) (mΩ)10
The MP5092 integrated a dual load switches to provide load protection covering 0.5V to 5.5V voltage range. Any one channel can work alone. Each channel can provide 7.5A load capability. With the small RDSON in tiny package, MP5092 provides very high efficient and space saving solution in notebook and tablet or other portable devices applications.
With the soft start function, the MP5092 can avoid inrush current during circuit start up. MP5092 also provides different functions, like programmable soft start time, output discharge functions, OCP and thermal shutdown features.
The max load at the output (source) is current limited. This is accomplished by utilizing a sense FET topology. The magnitude of the current limit is controlled by an external resistor from ILIM pin to ground.
Tiny 18 pins QFN 2mmx3mm of MP5092 is available in space saving package.
-
Show more
Show less
Features & Benefits
- Integrated 10mΩ Low RDSON FETs
- Adjustable Start Up Slew Rate
- Wide VIN Range from 0.5V to 5.5V
- <1uA Shutdown Current
- Programmable 7.5A Current Limit Range
- Output Discharge Function
- Enable Pin
- <200ns Short-Circuitry Response Protection
- Thermal Protection
- Small QFN-18 (2mmx3mm) Package for Space Saving
Active Part Numbers:
MP5092GD-P MP5092GD-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5092 Resources
-
APPLICATION
E-SCOOTERSAPPLICATIONE-scooters have quickly risen in popularity in metropolitan areas and quickly growing cities. Lightweight, eco-friendly, and convenient, these e-scooters are two-wheeled battery-operated vehicles that integrate an electric motor and a controller that assists with increased propulsion. Of course, safety, performance, and cost are the greatest concerns for customers in any vehicle. In addition, new ...
-
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
APPLICATION
ENTERPRISE SSDS (SATA & 3.3V PCIE)APPLICATIONEnterprise SSDs (SATA & 3.3V PCIe) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
APPLICATION
ENTERPRISE SSDS (PCIE NVME, & SAS)APPLICATIONEnterprise SSDs (PCle NVMe, & SAS) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
APPLICATION
CLIENT SSDSAPPLICATIONClient SSDs are growing in popularity for consumer data storage as an alternative to HDDs. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, growing consumer expectations demand improved speed and performance at a lower cost and smaller s...
-
APPLICATION
NOTEBOOKS (IMVP8)APPLICATIONNotebook computers and laptops are a crucial device for many consumers and businesses, and therefore need to be able to offer reliable performance and a streamlines user experience in a slim package. As new technologies and applications continue to enter the market, notebooks and laptops must balance increasing processing performance and efficiency demands with customer expectations for small, lig...
-
APPLICATION
INDUSTRIAL PCSAPPLICATIONIndustrial PCs must offer the same performance and capabilities as standard consumer PCs, while also being able to withstand harsh conditions such as vibrations, dust, exposure to high temperature ranges and other materials. These industrial computers are also designed to have a longer life cycle and to lessen the risk of discontinued software or hardware, or legacy features not being supported. T...
-
APPLICATION
DESKTOP PCS (S-SERIES)APPLICATIONDesktop PCs are at the center of many businesses and consumers everyday activities, and therefore need to offer reliable performance as well as a streamlined user experience. As new technologies and applications continue to enter the market, PCs must balance processing performance and efficiency in thinner, smaller total design sizes. Intels S-series offers processors to suit a variety of applicat...
-
APPLICATION
PORTABLE DATA TERMINALSAPPLICATIONPortable data terminals (PDTs) are a popular device to access and transmit data remotely across a network. They often need to be able to be used for a long number of hours, and are constructed to be more sturdy and withstand harsher conditions than other mobile devices due to their use cases across industries. This means their components must be able to offer high reliability, ultra-low power, and...
-
APPLICATION
BARCODE SCANNERSAPPLICATIONBarcode scanners have long been an integral part of retail and logistics system needs, but growing consumer expectations for short checkout, ordering, and delivery times have made they more ubiquitous and crucial than ever. From checkout lines to warehouse order fulfillment, these devices are expected to be fast, connected, and highly secure with convenient user interfaces and high efficiency.Our ...
-
PRODUCT CATEGORY
LOAD SWITCHESPRODUCT CATEGORY -
PRODUCT
MP5073PRODUCT2A, 5.5V load switch with Programmable current limit, PG, slew rate control and output discharge
-
PRODUCT
MP5087PRODUCT7A, 5.5V Load Switch with +/-5% Current Monitoring, PG, Slew Rate Control, and Output Discharge
-
PRODUCT
MP5094PRODUCTDual-Channel 12V/5V Current-Limit Switch with Output Over-Voltage Clamp in Small 3x3mm TSOT23-8 Package
-
PRODUCT
MP5090PRODUCTLow IQ Dual Channel 3A/2A Load Switch
-
PRODUCT
MP5095PRODUCTLow IQ Dual Channel 2.5A Load Switch
-
PRODUCT
MP5083PRODUCT2A, 5.5V load switch with +/-5% current monitoring, PG, slew rate control and output discharge
-
PRODUCT
MP5077PRODUCT7A, 5.5V Load Switch with Configurable Current limit, Slew Rate Control, and Output Discharge
-
PRODUCT
MP5075LPRODUCT5.5V, 1A, Low RDS(ON) Load Switch
-
PRODUCT
MP5086PRODUCT7A, 5.5V Load Switch with Current Monitoring and NTC Comparator
-
PRODUCT
MP5075PRODUCT5.5V, 2.4A, Low RDS(ON) Load Switch
-
PRODUCT
MP5087APRODUCT7A, 5.5V load switch with Programmable current limit, slew rate control, output discharge and PGin
-
ARTICLE
DESIGNING A PEAK POWER-SHAVING SOLUTION FOR AI SERVER APPLICATIONSARTICLEThe power requirements of AI servers are evolving due to the rapid development of AI systems. When AI training starts, the AI GPU power demands can require short bursts of power that exceed the GPU’s idle-state power by 10 times. These power bursts can cause a large inrush current at the server’s power supply units (PSUs) or even overload the PSUs. However, most AI training periods last for a r...
-
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
Order
Log in to your account
Create New Account