MP2645A
Session textval
Session Titefor popup
- TopologyBidirectional, Buck-Boost
- Cell Coverage5 Cells
- Minimum Vin Voltage (V)5
- Maximum Vin Voltage (V)24
- Maximum Net Balance Current (A)3
- Minimum Operating Vcell (V)1
- Maximum Operating Vcell (V)4.8
- Quiescent Current (uA)2
- Efficiency @ Vcell=3.3V93%
- Battery TypeLi-Ion, Li-Polymer, LFP
- Control Interface1-Wire Serial
- Package (mm)QFN-19 (4x4)
The MP2645A is a 5-cell, highly integrated, bidirectional, buck-boost active balancer with a novel, MPS-patented topology.
A single MP2645A can redistribute charge between 5 series cells, including Li-ion, Li-polymer, and LiFePO4 batteries or super capacitors. The MP2645A operates with 2 to 5 cells and tolerates stack voltages up to 40V. The MP2645A can be configured for up to 3A of charge redistribution.
As an alternative to dissipating energy with passive balancing, the MP2645A efficiently moves charge between cells with much faster balancing and minimal heat generation. The MP2645A can also compensate for cell capacity mismatch to extend battery runtime. By overlapping multiple MP2645A devices, active balancing can be achieved across long, high-voltage battery stacks.
The MP2645A is easily controlled via a simple, robust, one-wire interface. A stacking feature allows up to 8 series devices, balancing up to 33 series cells, to be operated from a single control signal.
The MP2645A is available in a QFN-19 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- 2-Cell to 5-Cell Active Balancer
- Only 1 Inductor Required
- 40V Max Stack Voltage
- Up to 3A Balance Current
- One Wire Interface
- Stackable Operation and Communication
- Supports Parallel Operation for Higher Balancing Current
- Directly Powered from Battery Cells
- Includes Watchdog Timer
- Pack Over-voltage Protection (OVP)
- Thermal Shutdown Protection
- Available in a QFN-19 (4mmx4mm) Package
Active Part Numbers:
MP2645AGRE-xxxx-Z MP2645AGRE-xxxx-P MP2645AGRE-0000-Z MP2645AGRE-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2645A Resources
-
APPLICATION
HIGH-VOLTAGE ENERGY STORAGEAPPLICATIONA high-voltage energy storage system (ESS) offers a short-term alternative to grid power, enabling consumers to avoid expensive peak power charges or supplement inadequate grid power during high-demand periods. These systems address the increasing gap between energy availability and demand due to the expansion of wind and solar energy generation. MPS’s high-performance battery management system...
-
PRODUCT CATEGORY
ACTIVE BALANCERSPRODUCT CATEGORY -
ARTICLE
DESIGNING A PEAK POWER-SHAVING SOLUTION FOR AI SERVER APPLICATIONSARTICLEThe power requirements of AI servers are evolving due to the rapid development of AI systems. When AI training starts, the AI GPU power demands can require short bursts of power that exceed the GPU’s idle-state power by 10 times. These power bursts can cause a large inrush current at the server’s power supply units (PSUs) or even overload the PSUs. However, most AI training periods last for a r...
-
PRODUCT
MP2644PRODUCT5-Cell, 1A Battery Active Balancer with Stackable Interface
-
PRODUCT
MP2645PRODUCT5-Cell Battery Active Balancer with Stackable Interface
-
PRODUCT
MP2643PRODUCT2-Cell, 2A, Bidirectional Active Balancer, Third Generation
-
PRODUCT
MP2642PRODUCT2-Cell, 1A, Bidirectional Active Balancer, Third Generation
-
ARTICLE
ACTIVE BALANCING: HOW IT WORKS AND ITS ADVANTAGESARTICLEThe stability and safety of lithium batteries requires treating them with careful consideration. If lithium-ion battery cells do not operate within a constrained state-of-charge (SOC) range, their capacity can be reduced. If they are pushed beyond their SOC limits, these batteries can be damaged, leading to unstable and unsafe behavior. To ensure the safety, lifetime, and capacity of lithium-ion b...
-
PRODUCT
MP2641PRODUCT2-Cell, Bidirectional Active Balancer, Second Generation
-
PRODUCT
MP2640PRODUCT2-Cell, Bidirectional Active Balancer
-
PRODUCT
MP27922PRODUCT5kVRMS, Quad-Channel Digital Isolator with 2 Forward Channels and 2 Reverse Channels
-
PRODUCT
MP27960PRODUCT5kVRMS, 6-Channel Digital Isolator with 6 Forward Channels and 0 Reverse Channels
-
PRODUCT
MP27933PRODUCT5kVRMS, 6-Channel Digital Isolator with 3 Forward Channels and 3 Reverse Channels
-
PRODUCT
MP27940PRODUCT5kVRMS, Quad-Channel, Digital Isolator with 4 Forward Channels and 0 Reverse Channels
-
PRODUCT
MP27911-NPRODUCT3.75kVRMS to 5kVRMS, Dual-Channel, Digital Isolator with 1 Forward and 1 Reverse Channel
-
PRODUCT
MP27951PRODUCT150Mbps, Six-Channel, Digital Isolator with 5 Forward Channels and 1 Reverse Channel
-
PRODUCT
MP3718PRODUCT4-Cell to 24-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MID3W2424APRODUCT3W, 24VIN, Isolated Power Module for IGBT/SiC Bias Supplies
-
PRODUCT
MPQ2793PRODUCT4-Cell to 16-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting, AEC-Q100 Qualified
-
PRODUCT
MP2795PRODUCT7-Cell to 16-Cell, High-Performance Battery Monitor and Protector with High-Side Driver
-
PRODUCT
MP3716PRODUCT3-Cell to 18-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MP2798PRODUCT3-Cell to 18-Cell, High-Accuracy Battery Monitor with Coulomb Counting
-
PRODUCT
MP3710PRODUCT3-Cell to 18-Cell, High-Accuracy Battery Protector
-
PRODUCT
MP2790PRODUCT4-Cell to 10-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MP2460PRODUCT45V,0.6A,1.7MHz,SynchronousStep-DownConverterinaTSOT23-6Package
Log in to your account
Create New Account