MP2002
NOT RECOMMENDED FOR NEW DESIGNS
Session textval
Session Titefor popup
Description
The MP2002 is a low-current, low-dropout linear regulator operating over a single input supply between 1.35V to 6.5V. The output voltage of the MP2002 is adjustable via an external resistor divider. The MP2002 can supply up to 500mA of load current. The enable pin (EN) allows the part to be put into a low current shutdown mode (EN=0). The MP2002 features thermal overload and current limit protection. It is available in an 8-pin QFN (2x 3mm) package.
-
Show more
Show less
Features & Benefits
- Power Good Open Collector Output
- Operates from 1.35V – 6.5V Input
- Low 300mV Dropout at 500mA Output
- Stable with Very Small Ceramic Capacitors
- 2% Feedback Reference
- Adjustable Output Voltage Option from 0.5V to 5V using an External Resistor Divider
- Better Than 0.001%/mA Load Regulation
- Low 100μA Ground Current
- Internal Thermal Protection
- Current Limit Protection
- 6µA Typical Quiescent Current at Shutdown
- Available in a Tiny 2x3mm 8-pin QFN Package
Active Part Numbers:
MP2002DD-LF-P MP2002DD-LF-Z MP2002DD-LF
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2002 Resources
-
REFERENCE DESIGN
WIFIREFERENCE DESIGNMPS works closely with Qualcomm to create power solutions for all their WiFi products supporting 802.11ax including WiFi6 standards with 2.4GHz/5GHz/6GHz bands The MPS components on these reference designs are carefully selected to meet price and performance objectives of these designs. Please contact your regional MPS contact or use the displayed link below for assistance
-
PRODUCT CATEGORY
SINGLE-CHANNELPRODUCT CATEGORY -
PRODUCT
MP2002APRODUCTLow Input Voltage, 500mA Linear Regulator
-
PRODUCT
MPQ2016-AEC1PRODUCT40V, 30mA, Low IQ Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20073-AEC1PRODUCT2A, 1.3V to 6V DDR Memory Termination Regulator AEC-Q100 Qualified
-
PRODUCT
MP20045PRODUCTLow Noise, 1A Linear Regulator
-
PRODUCT
MPQ2019-AEC1PRODUCT40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MPQ2013APRODUCT40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin
-
PRODUCT
MPQ2013-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP8904PRODUCT500mA Linear Regulator
-
PRODUCT
MP2018PRODUCT16V, 500mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MPQ2029-AEC1PRODUCT40V, 450mA, Low-Quiescent Current Adjustable Output Linear Regulator, AEC-Q100
-
PRODUCT
MPQ2029PRODUCT40V, 450mA, Low-Quiescent Current, Adjustable Output Linear Regulator
-
PRODUCT
MPQ8904-AEC1PRODUCTAutomotive Grade 500mA Linear Regulator
-
PRODUCT
MPQ20051-AEC1PRODUCTLow Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified
-
PRODUCT
MPQ20056-AEC1PRODUCTLow-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified
-
PRODUCT
MPQ2013A-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin
-
PRODUCT
MP2013APRODUCT40V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP2019PRODUCT40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MPQ2019PRODUCTindustrial grade, 40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MP2015APRODUCT24V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP2014PRODUCT40V, 500mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP8802PRODUCTLow Dropout 250mA Linear Regulator
-
PRODUCT
MP2009PRODUCTUltra-Low-Noise Low-Dropout, 120mA Linear Regulator
-
PRODUCT
MP2016PRODUCT42V, 30mA, Low Power Adjustable Output Linear Regulator
Log in to your account
Create New Account