Converters

No Opto-Coupler
Feedback circuit with
primary-side regulated flyback
180V MOSFET
Integrated
for high-voltage applications
Full Protection
OCP
OTP
& open circuit

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Isw Limit (typ) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Vfb (V)
PG
Special Features
MPL
Vin (min) (V)
Vin (max) (V)
Isw Limit (typ) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Vfb (V)
PG
Special Features
No
Disable Function
Frequency Adjustable
Open-Circuit Protection
OVP
Primary-Side Regulated Control
Programmable Current Limit
Synchronous Sync Driver
EMI Reduction with Frequency Dithering
Has MPL
MP6005
PRE-RELEASE

High Efficiency Flyback/Forward Controller with Primary-Side or Secondary-Side Regulate

8 80 0.8V*160mV / RSENSE 0.45 250 2 No Synchronous Sync Driver, EMI Reduction with Frequency Dithering 0
MP6004
ACTIVE
Primary-Side Regulated Flyback/Buck 80V, 3A DCDC Converter
14 80 3 0.38 200 1.99 No Open-Circuit Protection, Primary-Side Regulated Control, Programmable Current Limit 0
MP6001
ACTIVE

Flyback/Forward DC-DC Converter, 15W, Integrated 150V Power Switch

10 100 2 1 1.21 No Frequency Adjustable, OVP 0
MP6002
ACTIVE

Flyback/ Forward DC-DC Converter, 30W, Integrated 150V Power Switch.

10 100 4 1 1.21 No Disable Function, Frequency Adjustable, OVP 0
MP6003
ACTIVE

Monolithic Flyback/SEPIC DC-DC Converter

10 100 0.7 1 1.21 No Disable Function, Frequency Adjustable, OVP 0
No more part left for display.