MOSFET Drivers

MPS MOSFET drivers integrate both the low-side and high-side driver channels. These products enable high-efficiency designs with reduced switching losses and improved robustness in rugged environments. MPS's portfolio offers a wide range of products that are optimized to drive either Si MOSFETs or GaN FETs to optimize for cost, efficiency, and solution size.

Design Flexibility

Wide Vin range to support Si/GaN MOSFET

Independent high/low-side or PWM input

Higher Power Density

High sink/source current capability

Fast switching via low propagation delay

Robust Performance

Automotive and industrial applications

Supports up to 150°C TJUNCTION

Design Flexibility
Wide input voltage range

Independent Control
Low & high-side
driver channels
Superior Performance
High integration

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Bootstrap Supply (max) (V)
Peak Ipull-up (A)
Peak Ipull-down (A)
trise (ns)
tfall (ns)
Turn-On Delay (ns)
Turn-Off Delay (ns)
Package (mm)
Grade
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Bootstrap Supply (max) (V)
Peak Ipull-up (A)
Peak Ipull-down (A)
trise (ns)
tfall (ns)
Turn-On Delay (ns)
Turn-Off Delay (ns)
Package (mm)
Grade
MPS
FCQFN-14 (3x3)
QFN-10 (3x3)
QFN-10 (4x4)
QFN-14 (3x3)
QFN-8 (3x3)
QFN-8 (4x4)
SOIC-8
SOIC-8 EP
SOIC-8E
SOT583
WLCSP-12L (2x2)
Automotive
Catalog
Is MPSafe Has MPL Product URL
     
MPQ1966-AEC1

100V, 4A, High-Frequency, Half-Bridge, N-Channel Power Gate Driver

0 98 115 4 5.9 15 15 20 20 QFN-10 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/mpq1966-aec1.html
MP1916

100V, High-Speed Half-Bridge GaN Driver

Buy On MPS 4.5 5.5 100 1.7 5.2 10 3 16 16 WLCSP-12L (2x2) Catalog 1 0 https://www.monolithicpower.com/en/mp1916.html
MP18021

100V High Frequency, N-MOSFET Half-Bridge Gate Driver with 1ns Matching Delay

Buy On MPS 9 16 100 1.5 2.5 12 9 16 16 QFN-8 (3x3), SOIC-8 EP Catalog 1 0 https://www.monolithicpower.com/en/mp18021.html
MP18021A

100V, 2.5A, High Frequency, Half-Bridge Gate Driver

Buy On MPS 9 18 100 1.5 2.5 12 9 16 16 QFN-8 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp18021a.html
MP18024

100V, 4A, High Frequency, Half-Bridge Gate Driver

Buy On MPS 9 16 100 3 4.5 15 9 20 20 SOIC-8E Catalog 1 0 https://www.monolithicpower.com/en/mp18024.html
MP1906

80V, Half-Bridge, Gate Driver

Buy On MPS 10 16 80 0.35 1 50 30 80 80 SOIC-8 Catalog 1 0 https://www.monolithicpower.com/en/mp1906.html
MP1917A

100V, 4A, High-Frequency Half-Bridge Gate Driver

Buy On MPS 8 15 115 2.6 4.5 15 15 20 20 QFN-10 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/products/mp1917a.html
MP1907A

100V, 2.5A, High-Frequency Half-Bridge Gate Driver

Buy On MPS 4.5 18 100 1.5 2.5 12 9 18 20 QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/products/mp1907a.html
MP1909

30V, 2.2MHz, 2A Half-Bridge Gate Driver in SOT583 Package

Buy On MPS 4.5 12 50 2 4 10 6 110 30 SOT583 Catalog 1 0 https://www.monolithicpower.com/en/products/mp1909.html
MPQ1918-AEC1

100V, High-Frequency, Half-Bridge GaN/MOSFET Driver, AEC-Q100 Qualified

Buy On MPS 3.6 5.5 100 1.6 5 5 3 20 20 FCQFN-14 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/mpq1918.html
MP8699B

Half-Bridge GaN MOSFET Driver

Buy On MPS 10 3 WLCSP-12L (2x2) 1 0 https://www.monolithicpower.com/en/products/mp8699b.html
MP1918

100V, High-Frequency, Half-Bridge GaN/MOSFET Driver

Buy On MPS 3.6 5.5 100 1.6 5 5 3 20 20 QFN-14 (3x3) Automotive 1 0 https://www.monolithicpower.com/en/products/mp1918.html
MP1907

100V, 2.5A, High Frequency Half-bridge Gate Driver

Buy On MPS 4.5 18 100 1.5 2.5 12 9 18 20 QFN-10 (3x3) Catalog 1 0 https://www.monolithicpower.com/en/mp1907.html
MPQ18028-AEC1

100V, High-Frequency, Half-Bridge Gate Driver, AEC-Q100 Qualified

Buy On MPS -0.3 18 18 9 10 7.2 5.5 20 20 QFN-8 (4x4) Automotive 1 0 https://www.monolithicpower.com/en/mpq18028-aec1.html
No more parts left for display.