- Products
- Power Management
- MOSFET Drivers
- MPQ1918-AEC1
MPQ1918-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)3.6
- Vin (max) (V)5.5
- Bootstrap Supply (max) (V)100
- Peak Ipull-up (A)1.6
- Peak Ipull-down (A)5
- trise (ns)5
- tfall (ns)3
- Turn-On Delay (ns)20
- Turn-Off Delay (ns)20
- Package (mm)FCQFN-14 (3x3)
- GradeAutomotive
The MPQ1918-AEC1 is designed to drive enhancement mode Gallium Nitride (GaN) FETs or N-channel MOSFETs with a low gate threshold voltage in a half-bridge or synchronous application.
The MPQ1918-AEC1 features independent high-side (HS) and low-side (LS) pulse-width modulation (PWM) inputs. It also provides a bootstrap technique for the HS driver voltage, and can operate up to 100V. The new charging technology prevents the HS driver voltage from exceeding the VCC voltage (VCC), which prevents the gate voltage from exceeding the GaN FET’s maximum gate-to-source voltage rating.
The MPQ1918-AEC1 has two separate gate outputs, allowing the turn-on and turn-off capabilities to be independently adjusted by adding an impedance to the gate loop. The MPQ1918-AEC1 can operate up to several MHz.
The MPQ1918-AEC1 is available in an FCQFN-14 (3mmx3mm) package with wettable flanks.
-
Show more
Show less
Features & Benefits
- Independent High-Side (HS) and Low-Side (LS) TTL Logic Inputs
- HS Floating Biased Voltage Rail Operates Up to 100VDC
- Separate Gate Outputs for Adjustable Turn-On and Turn-Off Capabilities
- Internal Bootstrap Switch Supply Voltage Clamping
- 3.7V to 5.5V VCC Voltage (VCC) Range
- 0.27Ω/1.2Ω Pull-Down/Pull-Up Resistance
- Fast Propagation Times
- Excellent Propagation Delay Matching (Typically 1.5ns)
- Available in an FCQFN-14 (3mmx3mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ1918GQE-AEC1-Z MPQ1918GQE-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ1918-AEC1 Resources
-
APPLICATION
12V TO 48V BIDIRECTIONAL CONVERTER SYSTEMAPPLICATION -
APPLICATION
POWER TOOLSAPPLICATIONPower tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, power tool designs often demand high flexibility and have strict power and safety requirements. Both cordless and corded power tools must be able to offer high efficiency in compact sizes, without sacrific...
-
PRODUCT CATEGORY
MOSFET DRIVERSPRODUCT CATEGORY -
PRODUCT
MPQ1966-AEC1PRODUCT100V, 4A, High-Frequency, Half-Bridge, N-Channel Power Gate Driver
-
PRODUCT
MPQ18028-AEC1PRODUCT100V, High-Frequency, Half-Bridge Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MP1907PRODUCT100V, 2.5A, High Frequency Half-bridge Gate Driver
-
PRODUCT
MP1918PRODUCT100V, High-Frequency, Half-Bridge GaN/MOSFET Driver
-
PRODUCT
MP8699BPRODUCTHalf-Bridge GaN MOSFET Driver
-
PRODUCT
MP1907APRODUCT100V, 2.5A, High-Frequency Half-Bridge Gate Driver
-
PRODUCT
MP1909PRODUCT30V,2.2MHz,2AHalf-BridgeGateDriverinSOT583Package
-
PRODUCT
MP1917APRODUCT100V, 4A, High-FrequencyHalf-Bridge Gate Driver
-
PRODUCT
MP18021APRODUCT100V, 2.5A, High Frequency, Half-Bridge Gate Driver
-
PRODUCT
MP1906PRODUCT80V, Half-Bridge, Gate Driver
-
PRODUCT
MP18021PRODUCT100V High Frequency, N-MOSFET Half-Bridge Gate Driver with 1ns Matching Delay
-
PRODUCT
MP18024PRODUCT100V, 4A, High Frequency, Half-Bridge Gate Driver
-
PRODUCT
MP1916PRODUCTHalf-Bridge Gate Driver for GaN Transistors
-
ARTICLE
DESIGNING MULTIPLE INDEPENDENT AUXILIARY POWER SUPPLIES WITH MAGNETIC ISOLATIONARTICLEIn a DC/DC converter, the auxiliary power supply of multiple switching devices requires independent isolated power supplies. Taking a full-bridge converter as an example, the high-side and low-side MOSFETs (HS-FETs and LS-FETs, respectively) of the bridge arm require isolated power supplies for the gate driver circuit. The traditional scheme uses a bootstrap circuit to power supply both the upper ...
-
ARTICLE
OPTIMIZING POWER SUPPLY EFFICIENCY WITH MOSFET SELECTIONARTICLEWhen designing power supplies, it is always critical to optimize the design for efficiency. Increased efficiency saves energy, reduces heat generation, and can even reduce the power supply’s size. This article will discuss how to choose the ratio between the number of high-side MOSFETs (HS-FETs) and low-side MOSFETs (LS-FETs) to improve efficiency in power supply designs. Figure 1 shows a simpli...
-
ARTICLE
MPS’S OPEN-SOURCE EMERGENCY VENTILATOR WITH EMOTIONTM AND BATTERY BACKUPARTICLEAs COVID-19 spread in March of 2020, the global shortage of emergency ventilators was one of the biggest concerns. The increasing demand in ventilators meant they would soon be out of supply, so a team at Monolithic Power Systems (MPS) sought to help create a solution to this crisis. While MPS is not a medical device manufacturer, its engineers and designers are highly experienced with power elect...
-
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
PRODUCT
MP9931PRODUCT100V Input, Synchronous Step-Down Controller
-
PRODUCT
MP4501PRODUCT60V USB Type-C Port with OVP and IEC ESD Protector
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MP4587PRODUCT80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP4586PRODUCT80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
Order
Log in to your account
Create New Account