USB Charging Port

Easy to Use
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Less Design Work
High integration
simplifies designs

MPS automotive USB chargers are fully integrated USB charging solutions combining high efficiency DC/DC step-down converters and current-limit switches, with the option of single or dual output Type-A, Type-C ports. These advanced charging port products incorporate many common protocols, such as USB Type-C (15W), USB Type-C power delivery, DCP, CDP and BC1.2, and help automotive customers design compact and thermally optimized USB charge ports for use throughout the vehicle.

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Vfb (V)
Common Features
Special Features
Control Mode
Package
Grade
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Vfb (V)
Common Features
Special Features
Control Mode
Package
Grade
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
Forced CCM
Synchronous Rectification
Adjustable Switching Frequency
Buck Output Discharge
EN Control for USB
External Frequency Sync
Fault Indication for USB
Fixed Output Voltage Options
Forced CCM
Frequency Spread Spectrum
I2C/PMBus Interface
Load Shedding
Low Dropout Mode
Output Line Drop Compensation
OCP
OVP
Programmable Frequency
SCP
Selectable VOUT
Supports CDP Mode
Supports DCP Scheme
Supports USB Type-C 5V @ 3A DFP Mode
USB Output Discharge
Current Mode
QFN-25 (4x4)
QFN-26 (5x5)
QFN-27 (5x5)
Automotive
MPQ4475-E-AEC1
NEW

36V, 2.5A, Frequency Selectable, Step-Down Converter with Single USB Charging Port AEC-Q100 Qualified

7 36 2.5 1.6 350 Forced CCM, Synchronous Rectification Buck Output Discharge, Frequency Spread Spectrum, Output Line Drop Compensation, OCP, OVP, Programmable Frequency, Supports DCP Scheme, USB Output Discharge Current Mode QFN-25 (4x4) Automotive 1 5 5 2.75 88
MPQ4214
PRE-RELEASE

40V, USB Type-C PD Synchronous Buck-Boost Controller with I2C AEC-Q100 Qualification in Progress

4 40 480 Adjustable Switching Frequency, Forced CCM, I2C/PMBus Interface Current Mode QFN-27 (5x5) Automotive 1 3 20
MPQ4230
PRE-RELEASE

36V, 6A Peak, Buck-Boost Converter with I2C Interface for Automotive Power Delivery, AEC-Q100

4 36 5 0.18 420 Adjustable Switching Frequency, External Frequency Sync, I2C/PMBus Interface, Output Line Drop Compensation Current Mode Automotive 1 3.6 20.5
MPQ4210
NEW

40V, 100W Synchronous Buck-Boost Controller with I2C and Current Monitor, AEC-Q100 Qualified

6 40 0.45 600 0.5 Forced CCM, Synchronous Rectification Adjustable Switching Frequency, Frequency Spread Spectrum, I2C/PMBus Interface, OCP, OVP, SCP Current Mode QFN-27 (5x5) Automotive 1 0.5 28 Programmable
MPQ4488T
NEW

36V, 6A,  Step-Down Converter with Programmable Frequency and Spread Spectrum Option, Dual USB Charging Ports, 135°C Load-Shedding Temp AEC-Q100 Qualified

6 36 6 1 2200 Forced CCM, Synchronous Rectification Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Programmable Frequency, Selectable VOUT, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge Current Mode QFN-26 (5x5) Automotive 3 5.1 5.3 13 95
MPQ4485-AEC1
ACTIVE
36V, 6A, Step-Down Converter with Dual USB Charging Ports Supporting Type-C 5V @ 3A DFP Mode and BC1.2 CDP Mode for Automotive, AEC-Q100 Qualified
6 36 6 1 450 Forced CCM, Synchronous Rectification Fixed Output Voltage Options, Forced CCM, Load Shedding, Output Line Drop Compensation, Supports CDP Mode, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge Current Mode QFN-26 (5x5) Automotive 3 5.17 5.17 12 0.95
MPQ4487-AEC1
ACTIVE
36V, 6A, Step-Down Converter with Programmable Frequency and Spread Spectrum Option, Dual USB Charging Ports Supporting EN, Fault Indication, and Type-C 5V@ 3A DFP Mode for Automotive, AEC-Q100 Qualified
6 36 6 1 2200 Forced CCM, Synchronous Rectification EN Control for USB, Fault Indication for USB, Forced CCM, Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Programmable Frequency, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge Current Mode QFN-26 (5x5) Automotive 3 5.1 5.3 12 0.95
MPQ4481-AEC1
ACTIVE

36V, 3A, Step-Down Converter with Programmable Frequency and Spread Spectrum Option Single USB Charging Port Supporting EN_USB, Fault Indication for Automotive, AEC-Q100 Qualified

6 36 3 0.7 2200 Forced CCM, Synchronous Rectification EN Control for USB, Fault Indication for USB, Forced CCM, Load Shedding, Low Dropout Mode, Output Line Drop Compensation, Programmable Frequency, Selectable VOUT, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge Current Mode QFN-26 (5x5) Automotive 2 5.1 5.3 6.5 0.95
MPQ4488-AEC1
ACTIVE
36V, 6A, Step-Down Converter with Programmable Frequency and Spread Spectrum Option, Dual USB Charging Ports Supporting DCP and Type-C 5V @ 3A DFP Mode for Automotive, AEC-Q100 Qualified
6 36 6 1 2200 Forced CCM, Synchronous Rectification Forced CCM, Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Programmable Frequency, Selectable VOUT, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge Current Mode QFN-26 (5x5) Automotive 3 5.1 5.3 12 0.95
No more part left for display.