MPQ2178A-AEC1
5.5V, 2A, 2.4MHz, Synchronous Step-Down Converter with Power Good and External Soft Start, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)2.5
- Vin (max) (V)5.5
- Iout (max) (A)2
- Iq (typ) (mA)0.021
- Vfb (V)0.6
- fsw (max) (kHz)2400
- Control ModeCOT Control
- GradeAutomotive
The MPQ2178A is a monolithic, step-down switch-mode converter with integrated internal power MOSFETs. It can achieve up to 2A of continuous output current (IOUT) across a 2.5V to 5.5V input voltage (VIN) range, with excellent load and line regulation. The output voltage (VOUT) can be regulated to as low as 0.6V.
The MPQ2178A is ideal for a wide range of applications, including automotive clusters, telematics, and infotainment systems. Constant-on-time (COT) control provides fast transient response and eases loop stabilization.
Full protection features include cycle-by-cycle current limiting, output over-voltage protection (OVP), short-circuit protection (SCP) with hiccup mode, and thermal shutdown. The MPQ2178A requires a minimal number of readily available, standard external components, and is available in an ultra-small QFN-8 (1.5mmx2mm) package.
-
Show more
Show less
Features & Benefits
- Designed for Automotive Applications:
- Wide 2.5V to 5.5V Input Voltage (VIN) Range
- Up to 2A Output Current (IOUT)
- 1% Feedback Accuracy
- -40°C to +150°C Operating Junction Temperature (TJ) Range
- AEC-Q100 Grade 1 Qualified
- Improved Battery Life:
- 21μA Sleep Mode Quiescent Current (IQ)
- Advanced Asynchronous Modulation (AAM) Mode for Increased Efficiency under Light-Load Conditions
- High Performance for Improved Thermals:
- 70mΩ and 40mΩ Internal Power MOSFETs
- Optimized for EMC and EMI:
- 2.4MHz Switching Frequency (fSW)
- MeshConnect™ Flip-Chip Package
- Optimized for Board Size and Bill of Materials (BOM):
- Integrated Internal Power MOSFETs
- Integrated Compensation Network
- Available in a Compact QFN-8 (1.5mmx2mm) Package
- Additional Features:
- Enable (EN) for Power Sequencing
- Power Good (PG)
- 100% Duty Cycle
- External Soft Start (SS) Control
- Output Discharge
- Cycle-by-Cycle Current Limiting
- Output Over-Voltage Protection (OVP)
- Short-Circuit Protection (SCP) with Hiccup Mode
- Thermal Shutdown
- Available in a Wettable Flank Package
Active Part Numbers:
MPQ2178AGQHE-AEC1-Z MPQ2178AGQHE-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ2178A-AEC1 Resources
-
PRODUCT CATEGORY
STEP-DOWN CONVERTERSPRODUCT CATEGORY -
PRODUCT
MPQ81811-AEC1PRODUCT26V, 8A, Low-IQ, Synchronous, Buck Converter with 2-Bit VID
-
PRODUCT
MPQ4331-AEC1PRODUCT36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4334J-AEC1PRODUCT36V, 0.5A to 4A, Low-EMI, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4589-AEC1PRODUCT90V, 0.8A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4386-AEC1PRODUCT36V, 30A, Low-EMI, Synchronous Step-Down Converters with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4385A-AEC1PRODUCT36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ71018FS-AEC1PRODUCTMPSafeTM, ASIL-D, 6V, 20A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ9841A-AEC1PRODUCT36V, 1A, Low-IQ, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ71017FS-AEC1PRODUCTMPSafeTM, ASIL-D, 6V, 15A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ2295-AEC1PRODUCT6V, 15A to 30A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ2176A-AEC1PRODUCT5.5V, 4A to 6A, 2.2MHz, Synchronous Step-Down Converter in a TLGA-13 Package, AEC-Q100 Qualified
-
PRODUCT
MPQ71019FS-AEC1PRODUCTMPSafeTM ASIL-D, 6V, 25A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4111-AEC1PRODUCT20V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ2277A-AEC1PRODUCT6V, Dual 1A/1A, AAM Mode, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ2279-AEC1PRODUCT6V, Dual 3A/3A, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ2183-AEC1PRODUCT6V, 1A to 3A, 2.4MHz, Synchronous Step-Down Converter with Frequency Spread Spectrum, AEC-Q100 Qualified
-
PRODUCT
MPQ2279A-AEC1PRODUCT6V, Dual 3A/3A, AAM Mode, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ4110-AEC1PRODUCT20V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converters, AEC-Q100 Qualified
-
PRODUCT
MPQ2294-AEC1PRODUCT6V, 30A, Synchronous Buck Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4373-AEC1PRODUCT36V, 6A to 11A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ4583-AEC1PRODUCT90V, 3.5A, 9μA IQ, Synchronous Step-Down DC/DC Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4384-AEC1PRODUCT36V, 12A to 18A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MPQ2277-AEC1PRODUCT6V, Dual 1A/1A, 2.5MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
Order
Log in to your account
Create New Account