MPQ2918
Session textval
Session Titefor popup
- Regulated Outputs1
- Vin (min) (V)4
- Vin (max) (V)40
- fsw (max) (kHz)1000
- Iq (typ) (mA)0.75
- Vfb (V)0.8
- PGNo
- SSExternal
- Max Duty Cycle (%)1
- Package (mm)QFN-20 (3x4), TSSOP-20EP
- GradeIndustrial
The MPQ2918 is a high-voltage, synchronous, step-down controller that steps down voltages directly from up to 40V. The MPQ2918 uses pulse-width modulation (PWM) current control architecture with accurate cycle-by-cycle current limiting and is capable of driving dual N-channel MOSFETs.
Advanced asynchronous mode (AAM) enables non-synchronous operation to optimize light-load efficiency.
The operating frequency of the MPQ2918 can be programmed by an external resistor or synchronized to an external clock for noise-sensitive applications. Full protection features include precision output over-voltage protection (OVP), output over-current protection (OCP), and thermal shutdown.
The MPQ2918 is available in TSSOP20-EP and QFN-20 (3mmx4mm) packages.
-
Show more
Show less
Features & Benefits
- Wide 4V to 40V Operating Input Range
- Dual N-Channel MOSFET Driver
- 0.8V Voltage Reference with ±1.5% Accuracy Over Temperature
- Low Dropout Operation: Maximum Duty Cycle at 99.5%
- Programmable Frequency Range: 100kHz -1000kHz
- External Sync Clock Range: 100kHz -1000kHz
- 180° Out-of-Phase SYNCO Pin
- Programmable Soft Start (SS)
- Power Good (PG) Output Voltage Monitor
- Selectable Cycle-by-Cycle Current Limit
- Output Over-Voltage Protection (OVP)
- Over-Current Protection (OCP)
- Internal LDO with External Power Supply Option
- Programmable Forced CCM and AAM
- Available in TSSOP20-EP and QFN-20 (3mmx4mm) Packages
- AEC-Q100 Grade-1
Active Part Numbers:
MPQ2918GF-P MPQ2918GF-Z MPQ2918GL-P MPQ2918GL-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ2918 Resources
-
REFERENCE DESIGN
ZYNQ ULTRASCALE+ MPSOC ZU7 ADAS AUTOMOTIVE POWER REFERENCE DESIGNREFERENCE DESIGN -
PRODUCT CATEGORY
CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP9931PRODUCT100V Input, Synchronous Step-Down Controller
-
PRODUCT
MP9929PRODUCT100V Input, Current-Mode, Synchronous Step-Down Controller
-
PRODUCT
MPQ2908APRODUCTIndustrial Grade. 4V-60V Input, Current Mode, Synchronous Step-Down Controller
-
PRODUCT
MP9928PRODUCT4V-60V Input, Current Mode, Synchronous Step-Down Controller
-
PRODUCT
MP2908APRODUCT4V-60V Input, Current Mode, Synchronous Step-Down Controller
-
PRODUCT
MP2918PRODUCT4V to 40V Input, Current Mode, Synchronous, Step-Down Controller
-
REFERENCE DESIGN
MPQ2908 48V BUCK CONVERTER FOR AUTOMOTIVE REFERENCE DESIGNREFERENCE DESIGNNew automotive designs are adopting 48V power systems in order to reduce power loss in the vehicle’s cable harnesses and reduce their weight. However, this presents a challenge when trying to comply with EMC regulations. Success is possible through thoughtful component placement and PCB layout, together with techniques like frequency spread-spectrum (FSS). This reference design showcases a ...
-
PRODUCT
MP2905PRODUCT3V-28V Input, Hysteretic Synchronous Step-Down Controller
-
PRODUCT
MP2910PRODUCTSync Buck PWM DC-DC and Linear Power Controller
Log in to your account
Create New Account