ZYNQ UltraScale+ MPSOC Automotive ZU7 ADAS Reference Design
For more information on reference designs
Response within 2 business days
AMD Xilinx part numbers
- XAU7EV
- XAU11EG
MPS Products
| Part Number | Quantity | Description |
| MPQ2918 | 1 | 4V - 40V Input, Current Mode, Synchronous, Step-Down Controller AEC-Q100 Qualified |
| MPQ4420 | 5 | Industrial grade, High Efficiency 2A, 36V max, Synchronous Step Down Converter with PG and Ext. Sync |
| MPQ20051 | 1 | Industrial Grade, Low Noise, High PSRR, 1A Linear Regulator |
| MPQ20056 | 2 | Industrial Grade, Low-Noise, High-PSRR, 250mA, Linear Regulator |
Log in to your account
Create New Account