- MP8001A
MP8001A
Session textval
Session Titefor popup
- Fault ResponseLatch off
- GradeCatalog
- Package (mm)SOIC-8
- Pass Switch Rds(on) (Ω)1
- PoE Ilimit (mA)810
- PoE Inrush Limit (mA)330
- PoE Standards Supported802. 3 af
-
Show more
Show less
Features & Benefits
- Meets IEEE 802. 3 af Specifications
- 100V, 1O Integrate DMOS Device
- 420mA Current Limit for MP8001, 810mA Current Limit for MP8001A
- Open Drain Power Good Output
- SOIC-8 Package
Active Part Numbers:
MP8001ADS-LF-P MP8001ADS-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP8001A Resources
-
PRODUCT CATEGORY
POWERED DEVICEPRODUCT CATEGORY -
PRODUCT
MP8021PRODUCTIEEE 802.3af/at/bt Compliant Powered Device with Power Monitoring via I2C Interface
-
PRODUCT
MP8009PRODUCTFully Integrated, 802.3af/at-Compliant, PoE PD Interface with High-Efficiency Flyback/Forward Controller
-
PRODUCT
MP8008PRODUCTFully Integrated, 802.3af/at-Compliant, PoE PD Interface with a Peak-Current-Mode Flyback Controller
-
PRODUCT
MP8009APRODUCTFully Integrated, 802.3af/at-Compliant, PoE PD Interface with Flyback/Forward Controller and 32ms Soft-Start Time
-
PRODUCT
MP8017PRODUCTIEEE 802.3af-Compliant PoE PD Solution with Primary- or Secondary-Side Regulation Active-Clamp Flyback Converter
-
PRODUCT
MP8030PRODUCTFully Integrated, 802.3af/at/bt-Compliant PoE PD Interface with High-Efficiency Flyback/Forward Controller
-
PRODUCT
MP8020PRODUCT802.3af/at/bt-Compliant, PoE Powered Device Interface
-
PRODUCT
MP8007HPRODUCTFully Integrated, 802.3af-Compatible PoE PD Interface with 13W Primary-Side Regulated Flyback or Buck Converter
-
PRODUCT
MP8001PRODUCT15W Power Over Ethernet (PoE) Powered Device (PD) Controller
-
PRODUCT
MP8003APRODUCTIEEE 802.3af/at High Power PoE PD Interface with AUX Control
-
PRODUCT
MP8004PRODUCT13W 802.3af PoEPowered Device Interface with Flyback DC/DC Converter
-
PRODUCT
MP8007PRODUCTFully-Integrated 802.3af-Compatible PoE PD Interface with 13W Primary-side Regulated Flyback or Buck Converter
-
PRODUCT
MP8005PRODUCT13W Power Over Ethernet (PoE) Powered Device (PD) Interface and PWM Controller
-
PRODUCT
MP8021PRODUCTIEEE 802.3af/at/bt Compliant Powered Device with Power Monitor via I2C Interface
-
ARTICLE
POWER OVER ETHERNET (POE) POWER SUPPLY PROCESS ACROSS IEEE 802.3AF/AT/BT PROTOCOLARTICLEAlthough there are various power supply types, this article will focus on Power over Ethernet (PoE) power supplies. In particular, PoE power supplies where the power sourcing equipment (PSE) supplies power to the powered device (PD) terminal equipment through the network cable. Figure 1 shows common PoE power supply equipment, including the PoE switch as well as power-receiving equipment (e.g. wir...
-
ARTICLE
HOW TO OPTIMIZE A POWER OVER ETHERNET (POE) PD DESIGNARTICLEPower over Ethernet (PoE) solutions enable Ethernet cables to transmit DC power while simultaneously transmitting data in parallel to IP terminal devices — all without changing the existing wire connections set by the Ethernet standard. Transmitting power and data in one cable simplifies installation, enhances reliability, and reduces cost by eliminating the need for a power and Ethernet line, whi...
-
ARTICLE
THE POWER OVER ETHERNET (POE) POWERED MP8030ARTICLEWith the abundance of electronic products, it is easy for desktops to become cluttered between various desktop power and signal interface cables. The development of Power over Ethernet (PoE) has resolved the challenge of managing multiple wires. PoE provides DC power while transmitting data signals for IP-based terminal equipment without changing the existing Ethernet Category 5 cabling infrast...
-
ARTICLE
DESIGNING A POWER OVER ETHERNET (POE) SOLUTIONARTICLEPower over Ethernet (PoE) is a power supply scheme that uses a network cable to transmit power. This scheme includes power sourcing equipment (PSE), a powered device (PD), and a network cable. With the popularity of IP device applications, PoE has become widespread among users due to its low installation costs, scalability, ease of management, and global compatibility. After over a decade since t...
-
ARTICLE
DESIGNING AN ACTIVE-CLAMP FORWARD CONVERTER FOR POE-BT APPLICATIONS (PART I)ARTICLEWhen compared to traditional AC power supply modes, power over Ethernet (PoE) power supplies can simultaneously supply power and transmit data through an existing Ethernet cable. By integrating the power supply and data cables, PoE applications are cost-effective and provide flexible installation. PoE solutions are rapidly growing in popularity across multiple industries as applications continue t...
-
PRODUCT
MP8008LPRODUCTFully Integrated, 802.3af/at-Compliant, PoE, PD Interface with a Peak-Current-Mode Flyback Controller
Order
Log in to your account
Create New Account