MP4655
Session textval
Session Titefor popup
- Vin (min) (V)9
- Vin (max) (V)35
- Channels1
- fsw (min) (kHz)20
- fsw (max) (kHz)350
- TopologyLIPS (LLC)
- Power MOSFETExternal
- Dimming (Output)P-Dim, A-Dim
- GradeCatalog
- Package (mm)SOIC-28
- Typical LCD Screen SizesLarge+ (>45")
- Iq (mA)1.6
- Ishutdown (µA)106
- Vfb (V)0.2
-
Show more
Show less
Features & Benefits
- Pure, 1-Stage LLC for LED Current and System Supply Voltage Regulation
- CC/CV Frequency Control Loop and Duty Cycle Control Loop
- Audible Noise Elimination
- 9V to 35V Input Voltage Range
- Deep and Fast PWM Dimming
- Analog Dimming with DC or Pulse Input Signal
- Input Under-Voltage Lockout (UVLO)
- System Supply Over-Voltage Protection (OVP)
- System Supply Short Protection
- LED Open, LED Short Protection
- LED String Short to GND Protection
- Open Feedback Loop Protection for System Bus Voltage and LED Driver
- Capacitive Mode Protection for LLC
- Soft Switching for the Extra N-Channel MOSFET
- Fault Indicator
- Available in a SOIC-28 Package
Active Part Numbers:
MP4655GY-P MP4655GY-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4655 Resources
-
APPLICATION
FLAT-PANEL TVSAPPLICATIONFlat-panel TVs, including technologies such as 4K, 8K, LCD, and OLED, are a massive consumer market. The popularization of cloud-based streaming services and smart devices have made the design requirements for these TVs more challenging than ever. Customers expect high resolution and brightness displays with exceptional audio quality and a variety of input and interface capabilities — all while ma...
-
PRODUCT CATEGORY
BACKLIGHT DRIVERS (WLED)PRODUCT CATEGORY -
PRODUCT
MPQ3368-AEC1PRODUCT8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MP3317PRODUCT6-Channel, 160mA, 34V, Boost WLED Driver for VR with I2C Interface
-
PRODUCT
MP3359CPRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio
-
PRODUCT
MPQ3365-AEC1PRODUCT4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3365A-AEC1PRODUCT5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3366C-AEC1PRODUCT6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3359C-AEC1PRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MP3312PRODUCT2.7VIN to 5.5VIN, 38VOUT, Dual-Channel, Boost WLED Driver, P2P with TPS61163
-
PRODUCT
MP3387LPRODUCT6 Strings 50Vout Boost WLED Driver with Smart Dimming for Tablet & Notebook PC
-
PRODUCT
MP3359PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio
-
PRODUCT
MP3314APRODUCT6-Channel, 80mA, 50V, Boost WLED Driver with I2C Interface
-
PRODUCT
MPQ3359-AEC1PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MP3398HPRODUCT4-String, Max 400mA/String, 80V Return, Step-Up WLED Controller
-
PRODUCT
MP3314PRODUCT6-Channel, 60mA, 50V, Boost WLED Driver with SerialInterface
-
PRODUCT
MP3385BPRODUCT4-String, 80V Output WLED Controller with I2C Interface
-
PRODUCT
MP4658PRODUCT4-String, Max 200mA/Channel, 80V Return LED Driver with AC/DC Feedback
-
PRODUCT
MP4657APRODUCTSingle-Stage, Flyback, 4-String LED Driver and System Voltage Controller
-
PRODUCT
MP4657BPRODUCTSingle-Stage, Flyback, 4-String LED Driver and System Voltage Controller with Low Current and Decreased Current Ripple
-
PRODUCT
MP3363PRODUCTSingle-String, 1.8V Minimum VIN, 36V VOUT Boost LED Driver
-
PRODUCT
MPQ3367A-AEC1PRODUCTLow-EMI, 6-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP3364PRODUCT4-Channel, Maximum 150mA/Ch Boost WLED Driver with 15000:1 Dimming Ratio and I2C
-
PRODUCT
MP3362PRODUCTSingle-String, 3V Minimum VIN, 36V VOUT, Boost LED Driver
Order
Log in to your account
Create New Account