MP4601
NOT RECOMMENDED FOR NEW DESIGNS
MP4601 continues to be in production for existing customers. Please consider this alternative for new designs:
MP4603
MP4603
Power-Leverage Buck-Boost WLED Driver with Separate ADIM and PDIM
Features & Benefits
- Novel Power-Leverage-Control Technology
- Unique Step-Up/Down Operation
- Up to 99.5% Efficiency
- 0.5Ω Internal Power MOSFET
- Switching Frequency Synchronization
- Over 1:1000 Dimming Ratio
- Separate Analog and PWM Dimming
- ±5% 200mV Reference Voltage
- 10μA Shutdown Mode
- Cycle-by-Cycle Over-Current Protection
- Thermal Shutdown Protection
- LED String Open and Short Protection
- FAULT Output at LED Protection
- Output Short-Circuit Protection
- Available in SOIC16 Package
… and many more!
Active Part Numbers:
MP4601EF-LF-P MP4601EF-LF-Z MP4601ES-LF-P MP4601ES-LF-Z
Meaning of P & Z 
Related Products
The EV4601EF-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP4601EF for TV backlighting applications. MP4601 is an integrated Buck-Boost white LED driver which is suitable for TV and big panel backlighting applications with MPS patented pending technology.
With a 12V input VIN and a high voltage source VINH, EV4601EF-00A can deliver a regulated voltage (VINH to VINH+60V) to drive a LED string over 350V. The LED current is regulated to about 120mA. The EV4601EF-00A can be synchronized. Several EV4601EF-00As can be used together to drive a TV panel
Learn about our Evaluation Kit
Log in to your account
Create New Account