MP28368
MP28368 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2388GQEU-Z
Active
MP2388GQEU-Z
Active
High Efficiency 1A, 21V, 2MHz Synchronous Step Down Converter in Ultra-thin
Features & Benefits
- Wide 4.5V to 21V Operating Input Range
- 1A Load Current
- 110mO/50mO Low RDS(ON) Internal Power MOSFETs
- Low Quiescent Current
- High-Efficiency Synchronous Mode Operation
- Fixed 2MHz Switching Frequency
- AAM Power Save Mode
- Internal Soft Start
- Over-Current Protection (OCP) and Hiccup
- Thermal Shutdown
- Output Adjustable from 0.8V
- Available in a QFN-8 (1.5mmx2.5mm) Package
… and many more!
Active Part Numbers:
MP28368DG-Z MP28368DG-P MP28368DG-LF-Z MP28368DG-LF-P
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-SE2512-2R2
Semi-Shielded Inductor 2.2µH
2.2
72
2.5
2.7
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
72
2.5
2.7
MPL-AT2010-2R2
Low-Profile Molded Inductor 2.2µH
2.2
125
2
2.6
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
125
2
2.6
MPL-AT2514-2R2
Low-Profile Molded Inductor 2.2µH
2.2
70
2.6
3.4
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
70
2.6
3.4
Show more

Log in to your account
Create New Account