MP2312
NOT RECOMMENDED FOR NEW DESIGNS
MP2312 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2392
MP2392
High-Efficiency, 2A, 4.2 to 24V, 650kHz, Synchronous, DC Step-Down Converter with PG and Soft Start In SOT583
Features & Benefits
- Wide 4.2V to 24V Operating Input Range
- 110mΩ/45mΩ Low RDS(ON) Internal Power MOSFETs
- 200µA Low IQ
- High-Efficiency Synchronous Mode Operation
- Power-Save Mode (PSM) at Light Load
- Fast Load Transient Response
- 650kHz Switching Frequency
- Programmable Soft-Start Time
- Power Good (PG) Indication
- Output Over-Voltage Protection (OVP)
- Over-Current Protection (OCP) and Hiccup
- Pre-Bias Start-Up
- Thermal Shutdown
- Available in a SOT583 (1.6mmx2.1mm) Package
… and many more!
Active Part Numbers:
MP2312GQ-P MP2312GQ-Z
Meaning of P & Z 
Related Products
EV2312-Q-00A 24V, High-Current, Synchronous Step-Down Converter Evaluation Board
The EV2312-Q-00A is an evaluation board for the MP2312, a high-efficiency, monolithic, synchronous step-down converter. The evaluation board can deliver 2.1A continuous load current from a 6V to 24V input, with excellent load and line regulation. Constant-on-time (COT) control mode provides fast transient response and eases loop stabilization.
The evaluation board can be turned on or shut down via a remote on/off input that is referenced to ground. This input is compatible with popular logic devices.
Recommended Inductors

Learn about our Evaluation Kit
Log in to your account
Create New Account