MP2107
NOT RECOMMENDED FOR NEW DESIGNS
MP2107 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2184
MP2184
4A, Synchronous Step-Down Converter with SS and PG
Features & Benefits
- Low 21μA Quiescent Current (IQ)
- 1.2MHz Switching Frequency (fSW)
- Enable (EN) Pin for Power Sequencing
- 1% Feedback (FB) Accuracy
- Wide 2.5V to 5.5V Operating Input Voltage (VIN) Range
- Output Voltage (VOUT) Adjustable from 0.6V
- Up to 4A Output Current (IOUT)
- 65mΩ and 35mΩ Internal Power MOSFET Switches
- 100% Duty Cycle when On
- Output Discharge
- VOUT Over-Voltage Protection (OVP)
- External Soft-Start/Shutdown Control
- Short-Circuit Protection (SCP) with Hiccup Mode
- Power Good (PG)
- Available in an SOT583 Package
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)6
- Iout (max) (A)4
- Iq (typ) (mA)0.75
- Vfb (V)0.8
- fsw (max) (kHz)2000
- Package (mm)QFN-10 (3x3)
- GradeCatalog
- Max Duty Cycle (%)0.9
- Regulated Outputs1
- Vout (max) (V)0.54
- Vout (min) (V)0.8
The MP2107 is an internally compensated 1.5MHz fixed-frequency PWM synchronous step-down regulator. MP2107 operates from a 2.7V to 5.5V input and generates an output voltage as low as 0.8V. The MP2107 integrates a 60mO high side switch and a 60mO synchronous rectifier for high efficiency without an external Schottky diode. With peak current mode control and internal compensation, the MP2107 based solution delivers a very compact footprint with a minimum component count. The MP2107 is available in a small 3mm x 3mm 10-pin QFN package and the MP2107A is available in an 8-pin SOIC package with an exposed pad.
-
Show more
Show less
Features & Benefits
- 4A Output Current
- Input Operation Range: 2.7V to 5.5V
- 60mO Internal Power MOSFET Switches
- All Ceramic Capacitor Design
- Up to 95% Efficiency
- 1.5MHz Fixed Switching Frequency
- Adjustable Output from 0.8V to 0.9xVIN
- Internal Soft Start
- Frequency Synchronization Input
- Power Good Output
- Cycle-by-Cycle Current Limiting
- Hiccup Short Circuit Protection
- Thermal Shutdown
- 3x3mm 10-Pin QFN (MP2107) and 8-Pin SOIC (MP2107A) Packages
Active Part Numbers:
MP2107DQ-LF-P MP2107DQ-LF-Z MP2107DQ-LF MP2107XN
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2107 Resources
-
PRODUCT CATEGORY
VIN (MAX) <= 7VPRODUCT CATEGORY -
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP1608LPRODUCT5.5V, 6A, Synchronous Step-Down Converter with FCCM in an LGA-9 Package
-
PRODUCT
MP1643PRODUCT2.4V to 6V, 3A, Synchronous Step-Down Converter in SOT563 Package
-
PRODUCT
MP1641CPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641APRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1609LPRODUCT5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package
-
PRODUCT
MP1642APRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP1642CPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642PRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641PRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1642NPRODUCT2A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
PRODUCT
MP1641NPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with 35µA IQ in an SOT563 Package
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MP2196PRODUCT5.5V, 6A, Synchronous Step-Down Converter with a Low 4.5μA IQ in a SOT583 Package
-
PRODUCT
MP2194PRODUCT5.5V, 4A, Synchronous Step-Down Converter with Low 4.5μA IQ in SOT583 Package
-
PRODUCT
MP1609PRODUCT5.5V, 8A, Synchronous Step-Down Converter with 4.5μA IQ in QFN-7 Package
-
PRODUCT
MP8770CPRODUCT3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM
-
PRODUCT
MP2182PRODUCT2A Synchronous Step-Down Converter with SS & PG
-
PRODUCT
MP1477HPRODUCT17V, 3A, 1.2MHz, High-Efficiency, Synchronous, Step-Down Converter in a SOT563 Package
-
PRODUCT
MP8774PRODUCT12A, Wide Input 3V-18V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package
-
PRODUCT
MP1477PRODUCT17V, 3A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter with COT Control in SOT563 Package
-
PRODUCT
MP9486APRODUCT100V Input, 3.5A, Switching Current Limit Step-Down Converter
-
PRODUCT
MP2183PRODUCT3A, Synchronous Step-Down Converter with SS & PG

Log in to your account
Create New Account