Front-Facing Cameras (Coaxial)
Front-Facing Cameras (Coaxial) Content
Description
Front-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, and assist with integrated systems such as lane assistance and collision avoidance. Though they improve driver safety and convenience, these advanced features also increase design complexity, on top of the need for compliance with ISO26262 safety standards and EMI mitigation.
Our reliable, highly efficient suite of power management solutions includes power modules, step-up and step-down converters, PMICs, linear regulators, load switches, and supervisory circuits. These automotive-grade parts help you simplify system design and minimize solution size while still keeping safety a top priority.
MPS’s compact, scalable product range offers everything you need to power the next generation of front-facing coaxial camera designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
DC DC Converter for Automotive Application
Looking for a low cost DC DC Converter circuit solution by Using MP9929 IC. Need help in sharing/providing technical data sheet and application notes(...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account