Controllers

Design Flexibility
Wide input voltage range

Superior Performance
Robust special features

Increased Reliability
Full protection features

Show Columns
Status
MPS Inventory
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
fsw (max) (kHz)
Iq (typ) (mA)
Vfb (V)
PG
SS
Max Duty Cycle (%)
Special Features
Package (mm)
Grade
MPSafe
MPL
Product URL
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
fsw (max) (kHz)
Iq (typ) (mA)
Vfb (V)
PG
SS
Max Duty Cycle (%)
Special Features
Package (mm)
Grade
MPS
No
Yes
External
Internal
180° Out-of-Phase SYNCO
Adjustable Frequency
Configurable CCM, AAM Mode, and PSM
External Frequency Sync
Hiccup Current Limit
Low-Dropout (LDO) Operation
Selectable Current Limit via the ILIM Resistor
Selectable Cycle-by-Cycle Current Limit
USM, PSM, or FCCM Selectable via the MODE Pin
MSOP-10
QFN-20 (3x4)
QFN-23 (4x4)
QFN-26 (4x6)
SOIC-14
TSSOP-20EP
Catalog
Industrial
Is MPSafe Has MPL Product URL
     
MP9931

100V Input, Synchronous Step-Down Controller

Buy On MPS 7 100 1000 0.45 0.88 Yes External 99
180° Out-of-Phase SYNCO, Adjustable Frequency, Low-Dropout (LDO) Operation, Selectable Current Limit via the ILIM Resistor, USM, PSM, or FCCM Selectable via the MODE Pin
QFN-23 (4x4) Catalog 1 0 https://www.monolithicpower.com/en/mp9931.html
MP2910
Sync Buck PWM DC-DC and Linear Power Controller
2 5 12 300 2.7 0.8 Yes Internal 1 SOIC-14 Catalog 1 0 https://www.monolithicpower.com/en/mp2910.html
MP2905

3V-28V Input, Hysteretic Synchronous Step-Down Controller

1 3 28 500 0.6 0.6 No External 0.9 Adjustable Frequency, Hiccup Current Limit MSOP-10 Catalog 1 0 https://www.monolithicpower.com/en/mp2905.html
MPQ2918
4V - 40V Input, Current Mode, Synchronous, Step-Down Controller AEC-Q100 Qualified
1 4 40 1000 0.75 0.8 No External 1 Adjustable Frequency, Hiccup Current Limit QFN-20 (3x4), TSSOP-20EP Industrial 1 0 https://www.monolithicpower.com/en/mpq2918.html
MP2908A

4V-60V Input, Current Mode, Synchronous Step-Down Controller

Buy On MPS 1 4 60 1000 0.75 0.8 Yes External 1 Adjustable Frequency, Hiccup Current Limit QFN-20 (3x4), TSSOP-20EP Catalog 1 0 https://www.monolithicpower.com/en/mp2908a.html
MP2918

4V to 40V Input, Current Mode, Synchronous, Step-Down Controller

Buy On MPS 1 4 40 1000 0.75 0.8 Yes External 1 Adjustable Frequency, Hiccup Current Limit QFN-20 (3x4), TSSOP-20EP Catalog 1 0 https://www.monolithicpower.com/en/products/mp2918.html
MP9928

4V-60V Input, Current Mode, Synchronous Step-Down Controller

Buy On MPS 1 4 60 1000 0.75 0.8 Yes External 0.995
Adjustable Frequency, External Frequency Sync, Hiccup Current Limit
QFN-20 (3x4), TSSOP-20EP Catalog 1 0 https://www.monolithicpower.com/en/mp9928.html
MPQ2908A

Industrial Grade. 4V-60V Input, Current Mode, Synchronous Step-Down Controller

Buy On MPS 1 4 60 1000 0.75 0.8 Yes External 1 Adjustable Frequency, Hiccup Current Limit QFN-20 (3x4), TSSOP-20EP Industrial 1 0 https://www.monolithicpower.com/en/mpq2908a.html
MP9929
MPL

100V Input, Current-Mode, Synchronous Step-Down Controller

Buy On MPS 1 7 100 100 to 1000 0.55 0.8 Yes External 99.5
180° Out-of-Phase SYNCO, Adjustable Frequency, Configurable CCM, AAM Mode, and PSM, Low-Dropout (LDO) Operation, Selectable Cycle-by-Cycle Current Limit
QFN-26 (4x6) Catalog 1 1 https://www.monolithicpower.com/en/products/mp9929.html
No more parts left for display.