Single-Phase Smart Power Meters

Single-Phase Smart Power Meters Content

Description

Single-phase smart power meters area critical component of smart homes and the growing consumer focus on energy efficiency. Single-phase meters use a two-wire alternating circuit, consisting of a power (phase) wire and a neutral wire, with current flowing between these two wires. They are typically used for residential homes where lighting and heating are the main sources of energy consumption. Because they measure energy consumption and are often found on the outside of a home or building, they need to be accurate, safe, and have a long lifespan.
Our portfolio of solutions includes highly reliable, long-lasting flyback regulators and step-down converters to design more efficient, advanced single-phase smart power meters. These devices help lower cost and BOM, and simplify the design process, so you can get to market faster. 

MPS’s industry-leading power management systems merge high efficiency and small package sizes, providing everything you need to power up the system. 
Show more Show less

Block Diagram

Select parts to expand information in chart below

AC/DC 
Flyback
[Not supported by viewer]
DC/DC 
Step-Down
[Not supported by viewer]
DC/DC 
Step-Down
[Not supported by viewer]
CPU/RF Card
CPU/RF Card
EEPROM
EEPROM
Flash
Flash
LCD
LCD
RTC
RTC
USB
USB
Others
Others
RS485 Comm.
RS485 Comm.
PLC Chip
PLC Chip
Power Amplifier Circuit
Power Amplifier Circuit
MCU
MCU
Metering
Metering
78L05
78L05
100~420 Vac
100~420 Vac
78L05
78L05
PLC Comm.
PLC Comm.

Components List

Get technical support