Zynq UltraScale+ MPSoC 8 Rail Discrete Power Management Reference Design
For more information (design files, test reports, etc.)
Response within 2 business days
This is a scalable design for powering the AMD Zynq UltraScale+ MPSoC family (ZU2 to ZU19). This discrete solution combines a small footprint with excellent efficiency and tight regulation. An external sequencer meets power up and power down sequencing requirements.
AMD part numbers
- XCZU2CG
- XCZU3CG
- XCZU4CG
- XCZU5CG
- XCZU6CG
- XCZU7CG
- XCZU9CG
- XCZU2EG
- XCZU3EG
- XCZU4EG
- XCZU5EG
- XCZU6EG
- XCZU7EG
- XCZU9EG
- XCZU11EG
- XCZU15EG
- XCZU17EG
- XCZU19EG
- XCZU4EV
- XCZU5EV
- XCZU7EV
Block diagram
MPS Products
| Part Number | Quantity | Description |
| MP8796B-0022 | 1 | 16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus |
| MP2332C | 2 | 18V, 2A, 650kHz, Synchronous Step-Down Converter with PG, SS, and Forced CCM |
| MP8772 | 2 | 12A, 17V, 700kHz Synchronous Step-down Converter with PG and External Soft Start in 3x3mm QFN package |
| MP2322 | 3 | 1A, 3-22V, 5μA IQ, Synchronous, Step-Down Converter in 1.5x2mm QFN |
| MP20075 | 1 | 3A, DDR Termination Regulator |
| MP2326 | 2 | 4A, 19V, 40µA IQ, High Efficiency, Step-Down Converter with PG and External SS |
Log in to your account
Create New Account