mEZDPD4506AS

PROGRAMMABLE
EOL
mEZDPD4506AS

The mEZDPD4506AS is a configurable DC/DC step-down power module up to 6A and 4-45V input voltage. This part has a multiple time programmable memory and a simple GUI to program. Comes in a convenient 10mmx10mmx4.4mm LGA.

Need to configure a different VIN, IOUT?

Up to 3A
Up to 20A

Choose Your Output Voltage, Your Module Delivered in 7 days Feeling lucky? Simulate waveforms by viewing datasheet Show me how
Step 1: Input your custom specs & View Custom Datasheet




Enter Specs
VOUT 0.6V-24V
Optional
(only needed for simulation)
VIN Typ. 4V-45V
VIN Min 4V-45V
VIN Max 4V-45V
IOUT Up to 6A
Step 2: Save Design to Your Account
Step 3: Order your custom evaluation board or module. 7 Day Delivery

Sale Price

The mEZDPD4506 series are scalable, programmable DC/DC power supplies with up to 6A peak output current. There are two packages available: the mEZDPD4506AS is a surface mount (LGA package), and the mEZDPD4506A is in a DIP (Dual Inline Package).

6A Schematic

Digital programmable features enable the mEZDPD4506AS to be controlled and programmed via an I2C PMBus. Operation parameters can be programmed, including compensation, the output voltage transition slew rate, the switching frequency, and power save mode. Pre-configured DIP package modules are available to provide quick evaluation.

Want your custom configuration pre-loaded to the evaluation board module? Create and save a module configuration and order evaluation board here.

Standard Pricing

  • Quantity Price
  • 1
    $8.50 /unit


Learn about our Evaluation Kit

Evaluation board for the mEZDPD4506A configurable power module.

The EVmEZDPD4506A is the evaluation board for the mEZDPD4506A configurable DC/DC power module with up to 6A and 0.6-24V output voltage. This part has a multiple time programmable memory and can be programmed with the Virtual Bench Pro GUI software available below.

Use the GUI to configure and monitor part performance such as Vin, Vout, Iout & Temperature. Current and output voltage values are all that is needed to start evaluation. Additional parameters have default settings and can be re-configured as needed.

$25.00 + tax



Evaluation kit for the mEZDPD4506A configurable power module.

The PKT-mEZDPD4506A is the evaluation kit for the mEZDPD4506A configurable DC/DC power module with up to 6A and 0.6-24V output voltage. This part has a multiple time programmable memory and can be programmed with the Virtual Bench Pro GUI software available below.

Use the GUI to configure and monitor part performance such as Vin, Vout, Iout & Temperature. Current and output voltage values are all that is needed to start evaluation. Additional parameters have default settings and can be re-configured as needed.

$95.00 + tax



Graphical User Interface (GUI) Supported by MPS Used to Configure and Monitor Multiple MPS Digital Power Solutions with an I2C Interface

The Virtual Bench Pro 4.0 is a Graphical User Interface (GUI) supported by MPS used to configure and monitor multiple MPS digital power solutions with an I2C Interface. This GUI is an intuitive tool that can be used with MPS evaluation kits and helps assist in the evaluation and testing phases of your design.

Hardware & Software Requirements:

  • USB to I2C Communication Device EVKT-USBI2C-02
  • PC running Window 10 or later
  • .Net Framework 4.0 or later
  • RAM: 2GB of free RAM​
  • CPU: Any modern CPU
  • Disk Space: 2GB​
  • Monitor Resolution: 1024x768
 



Communication Interface Device USB to I2C/PMBus, included with product evaluation kit or can be purchased separately. 

The EVKT-USBI2C-02 is included with product evaluation kits, or it can be purchased separately. EVKT-USBI2C-02 provides the communication interface for USB to I2C or USB to PMBus. It is designed to work with MPS I2C and PMBus products, and Virtual Bench Pro, and I2C GUI tools. USB driver will install automatically or download directly.

The EVKT-USBI2C-02 kit includes:

  • 1 USB to I2C communication device interface
  • 1 USB cable
  • 1 10-pin ribbon cable
  • 1 3-pin ribbon cable
  • Datasheet and driver files

$50.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.