MP20042

Dual, Low Noise, High PSRR 200mA Linear Regulator

MP20042

NOT RECOMMENDED FOR NEW DESIGNS

Dual, Low Noise, High PSRR 200mA Linear Regulator

MP20042 continues to be in production for existing customers. Please consider this alternative for new designs:

MP20041

Active

MP20041

Active

Dual, Ultra Low Noise, High PSRR 300mA Linear Regulator

Features & Benefits

  • Wide Operating Voltage Ranges: 2.5V to 6V
  • Two LDOs in a 2mmx2mm TQFN8 Package
  • Up to 300mA Output Current (Per Channel)
  • Dual Enable Pins Control Each Output
  • 72dB PSRR at 10kHz
  • 11μVRMS Ultra Low Noise Output with No Noise Bypass Capacitor Required
  • 73mV Dropout at 100mA Load
  • Very Fast Line/Load Transient Responses with Small Input/Output Capacitor
  • Current Limit and Thermal Protection

… and many more!

Active Part Numbers:

MP20042DG-DD-LF-P MP20042DG-DD-LF-Z MP20042DG-JG-LF-P MP20042DG-JG-LF-Z MP20042DG-MG-LF-P MP20042DG-MG-LF-Z MP20042DG-PN-LF-P MP20042DG-PN-LF-Z MP20042DG-SJ-LF-P MP20042DG-SJ-LF-Z MP20042DG-ZS-LF-P MP20042DG-ZS-LF-Z MP20042DG-DD-LF MP20042DG-JG-LF MP20042DG-MG-LF MP20042DG-PN-LF MP20042DG-SJ-LF MP20042DGS-LF-Z MP20042DG-ZS-LF

Meaning of P & Z Show more

MP20042 Resources

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.