MCS1810
Low-Resistance (0.3mΩ), Isolated, Coreless, Hall-Effect Current Sensor with Fast OCD
Active Part Numbers:
MCS1810GY-3-010-BR-Z MCS1810GY-3-010-BR-P MCS1810GY-3-020-BR-Z MCS1810GY-3-020-BR-P MCS1810GY-3-030-BR-Z MCS1810GY-3-030-BR-P MCS1810GY-3-040-BR-Z MCS1810GY-3-040-BR-P MCS1810GY-3-050-BR-Z MCS1810GY-3-050-BR-P MCS1810GY-3-065-BR-Z MCS1810GY-3-065-BR-P MCS1810GY-3-080-BR-Z MCS1810GY-3-080-BR-P MCS1810GY-3-100-BR-Z MCS1810GY-3-100-BR-P MCS1810GY-5-010-BR-Z MCS1810GY-5-010-BR-P MCS1810GY-5-020-BR-Z MCS1810GY-5-020-BR-P MCS1810GY-5-030-BR-Z MCS1810GY-5-030-BR-P MCS1810GY-5-040-BR-Z MCS1810GY-5-040-BR-P MCS1810GY-5-050-BR-Z MCS1810GY-5-050-BR-P MCS1810GY-5-065-BR-Z MCS1810GY-5-065-BR-P MCS1810GY-5-080-BR-Z MCS1810GY-5-080-BR-P MCS1810GY-5-100-BR-Z MCS1810GY-5-100-BR-P
Meaning of P & Z 
Related Products
MCS1812GY Isolated, Coreless 10A to 100A, Hall-Effect Current Sensor with Fast OCD
The MCS1812 is a Hall effect-based linear current sensor IC for AC or DC current-sensing. The Hall array is differential to cancel out any stray magnetic fields.
The low-resistance (0.45mΩ) primary conductor allows for large current flow within close proximity to ICs containing high-accuracy Hall sensors. This current generates a magnetic field, which is sensed at two different points by the integrated Hall transducers. The magnetic field difference between these two points is then converted into a voltage proportional to the applied current. Spinning current technique is used for a low stable offset.
The galvanic isolation between the pins of the primary conductive path and the secondary sensor leads allows the MCS1812 to replace optoisolators or other expensive isolation devices.
The MCS1812 integrates user-configurable over-current detection (OCD) with a fast response time (shorter than 1.5μs), making it an ideal solution for monitoring system over-current (OC) events.
The MCS1812 is available in an SOIC-16 wide-body (WB) package.
Learn about our Evaluation Kit
Log in to your account
Create New Account