Primary Side Regulation

Integrated Designs
Proprietary packaging technology

Less Design Work
High integration
simplifies designs
High Efficiency
Industry leading

Show Columns
Status
Pout (max) (W)
Type
Vac (min) (V)
Vac (max) (V)
fsw (max) (kHz)
Isw Limit (A)
Vfb (V)
Vbr (V)
VCC (max) (V)
Package
MPL
Pout (max) (W)
Type
Vac (min) (V)
Vac (max) (V)
fsw (max) (kHz)
Isw Limit (A)
Vfb (V)
Vbr (V)
VCC (max) (V)
Package
Regulator
Controller
SOIC8-7A
SOIC8-7B
Has MPL
MP020A-5
ACTIVE

Offline, Primary-Side Regulator with CC/CV Control and a 700V MOSFET

Regulator 85 265 75 0.38 4 700 28 SOIC8-7A 0
MP023
ACTIVE

Primary-side controller

Controller 85 265 75 4 700 SOIC8-7A 0
MP024-10
ACTIVE
Primary-Side, CC/CV, Flyback Regulator with High-Voltage Current Source and Programmable Cable Compensation, Integrated 700V 4.5ohm MOSFET for <10W Applications
Regulator 85 305 3.96 700 28 SOIC8-7B 0
MP020-5
NRFND

Primary-side regulator with CV/CC control

7 Regulator 85 305 75 0.38 4 700 30 SOIC8-7A 0
No more part left for display.