NB677
NOT RECOMMENDED FOR NEW DESIGNS
High-Efficiency, Fast-Transient, 8A, 24V, Low Rds(on) 26mO/12mO, Fully-Integrated COT Synchronous Buck with 3.3V LDO
Active Part Numbers:
NB677GQ-P NB677GQ-Z
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AL5030-1R2
Low-Profile Molded Inductor 1.2µH
1.2
8.0
10.0
14
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.2
8.0
10.0
14
MPL-AL6050-1R2
Low-Profile Molded Inductor 1.2µH
1.2
5.3
14.6
20
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.2
5.3
14.6
20
MPL-AY1265-1R2
Molded Inductor 1.2µH
1.2
1.8
24
37
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.2
1.8
24
37
Show more

Log in to your account
Create New Account