NB672
NOT RECOMMENDED FOR NEW DESIGNS
High-Efficiency, Fast-Transient, 6A, 24V, Fully-Integrated COT Synchronous Buck with +/-1.5A LDO and Buffed Reference
NB672 continues to be in production for existing customers. Please consider this alternative for new designs:
NB685A
Active
NB685A
Active
Wide Vin 4.5-26V, 12A, Low Iq, High Current Synchronous Buck Converter with +/-1A LDO and Buffered Reference
Features & Benefits
- Wide 4.5 V to 26 V Operating Input Range
- Compatible for IMVP8
- 135 μA Low Quiescent Current
- 12 A Continous Output Current
- 13 A Peak Output Current
- Selectable Ultrasonic Mode
- Selectable 500 k/700 k Switching Frequency
- Built-in +/- 1 A VTTLDO
- 1% Buffered VTTREF Output
- Adaptive COT for Fast Transient
- DC Auto-Tune Loop
- Stable with POSCAP and Ceramic Output Capacitors
- Over-Temperature Warning
- Internal Soft Start
- Output Discharge
- OCL, OVP, UVP, and Thermal Shutdown
- Latch-Off Reset via EN or Power Cycle
- QFN 3mm x 3mm Package
… and many more!
Active Part Numbers:
NB672GL-P NB672GL-Z
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AL5030-1R8
Low-Profile Molded Inductor 1.8µH
1.8
10.5
8.8
12
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.8
10.5
8.8
12
MPL-AY1265-1R8
Molded Inductor 1.8µH
1.8
3.3
20
29
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.8
3.3
20
29
MPL-AL5030-1R2
Low-Profile Molded Inductor 1.2µH
1.2
8.0
10.0
14
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.2
8.0
10.0
14

Log in to your account
Create New Account