MPQ4558

1A 2MHz 55V Step-Down Converter Light-Load Efficiency

Shopping CartOrder

MPQ4558

NOT RECOMMENDED FOR NEW DESIGNS

1A 2MHz 55V Step-Down Converter Light-Load Efficiency

MPQ4558 continues to be in production for existing customers. Please consider this alternative for new designs:

MPQ4571GQB

Active

MPQ4571GQB

Active

High-Efficiency, 1A, 60V, Fully Integrated, Synchronous Buck Converter, AEC-Q100 Qualified

Features & Benefits

  • Wide 4.5V to 60V Operating Input Range
  • 1A Continuous Output Current
  • High-Efficiency Synchronous Mode Control
  • 250mΩ/45mΩ Internal Power MOSFETs
  • Configurable Frequency Up to 2.2MHz
  • 180° Out-of-Phase SYNC Out Clock
  • 40μA Quiescent Current
  • Low Shutdown Mode Current: 2μA
  • FB-Tolerance: 1% at Room Temp, 2% at Full Temp
  • Selectable AAM or Forced CCM Operation at Light Load
  • Internal 0.45ms Soft Start
  • Remote EN Control
  • Power Good Indicator
  • Low-Dropout Mode
  • Over-Current Protection (OCP)
  • Short-Circuit Protection with Hiccup Mode
  • VIN Under-Voltage Lockout (UVLO)
  • Thermal Shutdown
  • Available in a QFN-12 (2.5mmx3mm) Package
  • Available in a Wettable Flank Package
  • Available in AEC-Q100 Grade-1

… and many more!

Active Part Numbers:

MPQ4558DN-LF-P MPQ4558DN-LF-Z MPQ4558DQ-LF-P MPQ4558DQ-LF-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS

Standard Pricing


In stock

MPQ4558DQ-LF-Z MPQ4558DQ-LF-P Info Icon
  • Package: QFN-10 (3x3)

5,000 per Reel

Buy Now Price $1.91 1K

  • Quantity Unit Price
  • 1
    $3.47
  • 10
    $3.11
  • 100
    $2.56
  • 250
    $2.42
  • 500
    $2.16
  • 1K
    $1.91
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 201

Order now, up to 201 estimated to ship by 09 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 18 Nov, 2026


5,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
MPQ4558DN-LF-Z MPQ4558DN-LF-P Info Icon
  • Package: QFN-10 (3x3)

2,500 per Reel

Buy Now Price $1.84 1K

  • Quantity Unit Price
  • 1
    $3.33
  • 10
    $2.50
  • 100
    $2.07
  • 250
    $2.01
  • 500
    $1.99
  • 1K
    $1.84
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 100

Order now, up to 100 estimated to ship by 09 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 18 Nov, 2026


2,500 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.