MPQ2362
Industrial Grade, Dual 2A, 23V, 380kHz Step-Down Converter with Frequency Synchronization
Active Part Numbers:
MPQ2362DF-P MPQ2362DF-Z MPQ2362DF-LF-P MPQ2362DF-LF-Z
Meaning of P & Z 
Related Products
EVQ2362DF-00A Dual 2A, 23V, 380KHz Step-Down Converter with Frequency Sync Evaluation Board
The EVQ2362DF-00A is an evaluation board for the MPQ2362, a dual monolithic step-down switch mode converter with built-in internal power MOSFETs.
The MPQ2362 achieves 2A continuous output current for each output over a wide input supply range with excellent load and line regulation. Each channel can be independently synchronized to a frequency up to 1.2MHz.
Current mode operation provides fast transient response and eases loop stabilization.
Fault condition protection includes cyclebycycle current limiting and thermal shutdown. In shutdown mode the regulator draws 40μA of supply current.
Recommended Inductors

Learn about our Evaluation Kit
Log in to your account
Create New Account