MPQ2171

5.5V, 1A, 2.6MHz, Synchronous, Step-Down Converter AEC-Q100 Qualified

Shopping CartOrder

MPQ2171

NOT RECOMMENDED FOR NEW DESIGNS

5.5V, 1A, 2.6MHz, Synchronous, Step-Down Converter AEC-Q100 Qualified

MPQ2171 continues to be in production for existing customers. Please consider this alternative for new designs:

MPQ2177GQHE-AEC1

Active

MPQ2177GQHE-AEC1

Active

5.5V, 1A, 2.4MHz, Synchronous Step-Down Converter with Power Good and Soft Start, AEC-Q100 Qualified

Features & Benefits

  • Designed for Automotive Applications:
    • Wide 2.5V to 5.5V Operating VIN Range
    • Up to 1A Output Current (IOUT)
    • 1% FB Accuracy
    • Junction Temperature Operation from -40°C to +150°C
  • High Performance for Improved Thermals
    • 75mΩ and 45mΩ Internal Power MOSFETs
  • Optimized for EMC/EMI:
    • 2.4MHz Switching Frequency (fSW)
    • Forced Continuous Conduction Mode (FCCM) across the Full Load Range
    • Mesh-ConnectTM Flip-Chip Package
  • Optimized for Board Size and BOM
    • Built-In Internal Power MOSFETs
    • Integrated Compensation Network
    • Fixed Output Options
  • Additional Features:
    • EN for Power Sequencing
    • Power Good (PG)
    • 100% Duty Cycle On
    • External Soft Start (SS) Control
    • Output Discharge
    • Output Over-Voltage Protection (VOUT OVP)
    • Short-Circuit Protection (SCP) with Hiccup Mode
    • Available in a QFN-8 (1.5mmx2mm) Package
    • Available in a Wettable Flank Package
    • Available in AEC-Q100 Grade 1

    … and many more!

    Active Part Numbers:

    MPQ2171GJ-P MPQ2171GJ-Z

    Meaning of P & Z Show more

    Design Resources

    Symbol, Footprint & 3D Model
    30+ more formats Show more
    Cad Symbols Symbols (36)
    Cad Footprints Footprint (34)
    Cad 3D Models 3D Models (15)

    Buy direct from MPS

    Standard Pricing

    • Quantity Price
    • 1
      $0.00 /unit

    In stock

    MPQ2171GJ-Z MPQ2171GJ-P Info Icon
    • Package: TSOT23-8

    3,000 per Reel

    Buy Now Price $0.84 1K

    • Quantity Unit Price
    • 1
      $1.37
    • 10
      $1.37
    • 100
      $1.24
    • 250
      $1.18
    • 500
      $1.03
    • 1K
      $0.84
    Special Pricing Available for
    Larger Quantities
    Quote or Technical Support
    In stock now: 100

    Order now, up to 100 estimated to ship by 27 Nov, 2026

    Lead Time For Additional Quantities

    Additional quantities estimated to ship by 06 Dec, 2026


    3,000 per Reel

    Arrives 3-4 business days. Shipping only $5 per order.

    100 Max per Company.
    Limited Inventory to support product development.

    MPS Pay: Pay by Invoice Net30 Terms Learn More

    Create myMPS+ account for Free Samples

    Technical Forum

    Quality Policy, Certificates & Reliability Reports
    All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.