- MP9566
MP9566
Session textval
Session Titefor popup
- Rds(on) (mΩ)120
- Vac (min) (V)24
- Load Current (A)3
- IsolatedYes
- Iq (µA)5
- Supply Current (mA)0.001
- Package (mm)QFN-20 (3x5)
- GradeCatalog
The MP9566 is a fully integrated AC switch with back-to-back MOSFETs that supports up to a 55V voltage rating and 3ARMS of continuous AC current. It offers a very compact solution to replace mechanical relay in 24VAC applications.
To achieve efficient power management, the control input side and AC driver side both consume ultra-low current from the power supply. The AC driver side's VCC power does not require an external bias and can be generated from the AC line when the AC switch is turned off.
The I2C interface simplifies system control using several AC switches, and features a load wire detection function. The built-in high-frequency (HF) communication mechanism also provides 1kV of full isolation from the AC driver side to control the input side.
The MP9566 features zero-current turn-off/zero-voltage turn-on control to minimize the voltage/current spike during switching.
Full protection features include over-current protection (OCP), short-circuit protection (SCP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MP9566 is available in a space-saving QFN-20 (3mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Ultra-Low, 8.5μA Operating Current
- Selectable I2C/EN Interface
- Integrated 55V, 120mΩ Back-to-Back Power MOSFETs
- Supports 3ARMS of Load Current
- Integrated VCC Self-Generation Circuit with Charging Current Limit
- PWM1/2 Pins Provides Isolated VCC Charge
- Load Wire Detection
- Default Zero-Current Turn-Off Control
- Selectable Zero-Voltage Turn-On Control
- AC Voltage Under-Voltage Lockout (UVLO)
- Over-Current Protection (OCP), Short-Circuit Protection (SCP), and Over-Temperature Protection (OTP)
- Built-In 1kV Full Isolation
- 8kV ESD between AC1 and AC2
- Available in a QFN-20 (3mmx5mm) Package
Active Part Numbers:
MP9566GQV-Z MP9566GQV-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP9566 Resources
-
ARTICLE
SOLID-STATE RELAYS FOR THERMOSTAT DESIGNARTICLEThe relay is the most failure-prone component in a residential thermostat. Mechanical relays wear out, generate audible noise, produce electromagnetic interference (EMI), and consume valuable printed circuit board (PCB) area. For engineering teams designing the next generation of smart thermostats, these limitations directly impact product lifespan, certification timelines, and field failure rates...
-
APPLICATION
THERMOSTATAPPLICATIONThermostats automatically regulate temperatures by switching a heating or cooling system on or off, and play an important role in your home’s comfort and energy efficiency by serving as the control center for heating, ventilation, and air conditioning (HVAC) systems. Modern thermostats require intelligent power management, which is why MPS provides a variety of solutions including solid-state rel...
-
PRODUCT CATEGORY
SOLID STATE RELAYPRODUCT CATEGORY -
APPLICATION
HVACAPPLICATIONHeating, ventilation, and air conditioning (HVAC) units for both industrial and residential applications must offer customers the key features of reliability, energy efficiency, and convenience. The best HVAC systems provide temperature adjustments and air circulation without introducing a lot of noise or raising power bills. New generations of HVAC units are integrating smart-home ready features ...
-
PRODUCT
MP27931PRODUCT5kVRMS, Quad-Channel Digital Isolator with 3 Forward Channels and 1 Reverse Channel
-
PRODUCT
MAQ600APRODUCTHigh-Accuracy,
-
PRODUCT
MP28600PRODUCTUltra-Low 600nA Quiescent Current, Down to 0.1V VIN, Synchronous Boost Converter
-
PRODUCT
MAQ820PRODUCT8-Bit Angle Encoder with ABZ Output and Push-Button Function, AEC-Q100 Qualified
-
PRODUCT
MAQ850PRODUCT8-Bit Angle Encoder with PWM Output and Push-Button Function, AEC-Q100 Qualified
-
PRODUCT
MP3320APRODUCT4-Channel, Charge Pump RGB LED Driver with Digital Interface
-
PRODUCT
MP3320BPRODUCT4-Channel, Synchronous Boost RGBW LED Driver with Digital Interface
-
PRODUCT
MP3326PRODUCT16-Channel,50mA/Ch,LEDDriver withSeparate PWMAnalog DimmingandI2CInterface
-
PRODUCT
MP3362PRODUCTSingle-String, 3V Minimum VIN, 36V VOUT, Boost LED Driver
-
PRODUCT
MIE1W0505BGLVHPRODUCT5V, 1W, Regulated, 2.5kVRMS Isolated DC/DC Module
-
PRODUCT
MP3370PRODUCTSingle String, 38V Vout Boost LED Driver with Current Source
-
PRODUCT
MA102PRODUCTMotor Commutation Angle Sensor with UVW Multi-Pole Pair Emulation
-
PRODUCT
MP4569PRODUCTSynchronous Step-Down Converter with External Soft Start
-
PRODUCT
MPQ4420PRODUCTIndustrial grade, High Efficiency 2A, 36V max, Synchronous Step Down Converter with PG and Ext. Sync
-
PRODUCT
MPQ4569PRODUCT75V, 0.3A Synchronous Step-Down Converter AEC-Q100 Qualified
-
PRODUCT
MPQ4470PRODUCTIndustrial Grade, High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter
-
PRODUCT
MPQ4568PRODUCTIndustrial Grade, 60V, 100mA, 20μA, Low Iq Synchronous Step-Down Converter
-
PRODUCT
MP2562PRODUCT4.5V to 50V, 1A, Up to 4MHz Switching Frequency Step-Down Converter with Output Adj From 0.8V to 47V
-
PRODUCT
MPQ2483PRODUCT55V 2.5A Programmable Frequency LED Driver available in AEC-Q100 with DC and PWM Dimming Control
-
PRODUCT
MP1531PRODUCTLow Power Triple Outputs Boost Plus Charge Pumps for TFT Bias
-
PRODUCT
MP2492PRODUCT2A, 55V, 100KHz Step-Down Converter with Programmable Output Current Limit
Log in to your account
Create New Account