MP9186

20V, 6A Synchronous, Step-Down Converter with External Soft Start and Programmable Frequency

Shopping CartOrder

MP9186

NOT RECOMMENDED FOR NEW DESIGNS

20V, 6A Synchronous, Step-Down Converter with External Soft Start and Programmable Frequency

MP9186 continues to be in production for existing customers. Please consider this alternative for new designs:

MP2229GQ-Z

Active

MP2229GQ-Z

Active

High Efficiency, 21V, 6A, Synchronous Step-Down Converter with External Sync, Low-Power Mode, and External Soft Start

Features & Benefits

  • Wide 4.5V to 21V Operating InputRange
  • 6A Output Current
  • Low 40mΩ/18mΩ RDS(ON) of Internal Power MOSFETs
  • Programmable Switching Frequency
  • Frequency SYNC from 300KHz to 2MHz External Clock
  • Low-Power Mode Selectable by an External Signal
  • External Soft Start
  • Pre-Bias Start-Up
  • OCP with Hiccup Mode
  • Thermal Shutdown
  • Output Adjustable from 0.6V
  • Available in a QFN-14 3mm x 3mm Package

… and many more!

Active Part Numbers:

MP9186GQ-P MP9186GQ-Z

Meaning of P & Z Show more

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

Buy direct from MPS

Standard Pricing


In stock

MP9186GQ-Z MP9186GQ-P Info Icon
  • Package: QFN-14 (3x3)

5,000 per Reel

Buy Now Price $1.96 1K

  • Quantity Unit Price
  • 1
    $3.67
  • 10
    $3.30
  • 100
    $2.70
  • 250
    $2.56
  • 500
    $2.20
  • 1K
    $1.96
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 50,000

Order now, up to 50,000 estimated to ship by 27 Nov, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 06 Dec, 2026


5,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.


MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.