MP2363
NOT RECOMMENDED FOR NEW DESIGNS
MP2363 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2338GTL
Active
MP2338GTL
Active
High-Efficiency, 28V, 3A, 450kHz, Synchronous Step-Down Converter In SOT583 Package
Features & Benefits
- Wide 4.5V to 28V Operating Input Range
- Wide 0.5V to 16V VOUT
- ±1.5% Internal Reference Accuracy Over-Temperature
- 115mΩ/55mΩ Low RDS(ON) Internal Power MOSFETs
- 160μA Quiescent Current
- >90% Efficiency for 24V to 5V/3A Condition
- Power Save Mode at Light Load
- Fast Load Transient Response
- 450kHz Switching Frequency
- tON Extension to Improve Dropout
- Configurable Soft-Start Time
- Power Good Indication
- Over-Current Protection (OCP) with HiccupMode
- Thermal Shutdown Protection
- Available in an SOT583 Package
… and many more!
Active Part Numbers:
MP2363DN-LF-P MP2363DN-LF-Z
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AL4020-4R7
Low-Resistance Molded Inductor 4.7µH
4.7
52.2
3.65
4.2
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
4.7
52.2
3.65
4.2
MPL-SE5040-4R7
Semi-Shielded Inductor 4.7µH
4.7
33
4.3
5
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
4.7
33
4.3
5
MPL-SE6040-4R7
Semi-Shielded Inductor 4.7µH
4.7
23
5.2
5
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
4.7
23
5.2
5
Show more

Log in to your account
Create New Account