MP2305S
MP2305S continues to be in production for existing customers. Please consider this alternative for new designs:
MP2392
Active
MP2392
Active
High-Efficiency, 2A, 4.2 to 24V, 650kHz, Synchronous, DC Step-Down Converter with PG and Soft Start In SOT583
Features & Benefits
- Wide 4.2V to 24V Operating Input Range
- 110mΩ/45mΩ Low RDS(ON) Internal Power MOSFETs
- 200µA Low IQ
- High-Efficiency Synchronous Mode Operation
- Power-Save Mode (PSM) at Light Load
- Fast Load Transient Response
- 650kHz Switching Frequency
- Programmable Soft-Start Time
- Power Good (PG) Indication
- Output Over-Voltage Protection (OVP)
- Over-Current Protection (OCP) and Hiccup
- Pre-Bias Start-Up
- Thermal Shutdown
- Available in a SOT583 (1.6mmx2.1mm) Package
… and many more!
Active Part Numbers:
MP2305SDS-LF MP2305SDS-LF-P MP2305SDS-LF-Z
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-SE6040-8R2
Semi-Shielded Inductor 8.2µH
8.2
39
4.0
3.6
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
8.2
39
4.0
3.6
MPL-AL5050-8R2
Low-Profile Molded Inductor 8.2µH
8.2
28
5.8
7.2
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
8.2
28
5.8
7.2
MPL-AL6060-8R2
Low-Profile Molded Inductor 8.2µH
8.2
19
8.0
7
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
8.2
19
8.0
7
Show more

Log in to your account
Create New Account